피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
ZE11 12 - Oil free bushing (dry oil-free shaft sleeve)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze11ba-12ba.prj},{NB=ZE11BA-d50-L20},{SC=ZE11BA},{TYPE=Straight column type },{MAT1=SPCC},{MAT2=Bronze powder },{MAT3=Polytetrafluoroethylene (PTFE) },{SUR=Tinning },{HE=-180℃~280℃},{DD=50},{L=20},{D=55.0},{ODT=+0.105/+0.060},{H=0},{T1=2.5},{TD1=±0.040},{T2=0.0},{TD2=-},{A=0.8},{RD=50},{RD1=-0.025/-0.050},{IDT=+0.110/0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
sc
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT1
mat1
ⁿ/ₐ
MAT2
mat2
ⁿ/ₐ
MAT3
mat3
ⁿ/ₐ
SUR
sur
ⁿ/ₐ
HE
he
ⁿ/ₐ
DD
d
[mm]
D
[mm]
ODT
odt
[mm]
H
[mm]
T1
t
[mm]
TD1
t1
[mm]
T2
t/T
[mm]
TD2
[mm]
A
a
[mm]
RD
Reference dimension of shaft diameter
[mm]
RD1
rd1
[mm]
IDT
Inner diameter tolerance after pressing in
[mm]
ZE11BA-d3-L3
ZE11BA-d3-L3
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
3
5.0
+0.047/+0.017
0
1.0
±0.025
0.0
-
0.3
3
-0.025/-0.034
+0.062/0
ZE11BA-d4-L3
ZE11BA-d4-L3
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
4
6.0
+0.047/+0.017
0
1.0
±0.025
0.0
-
0.3
4
-0.025/-0.037
+0.062/0
ZE11BA-d5-L3
ZE11BA-d5-L3
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
5
7.0
+0.055/+0.025
0
1.0
±0.025
0.0
-
0.3
5
-0.025/-0.037
+0.065/0
ZE11BA-d6-L3
ZE11BA-d6-L3
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
6
8.0
+0.055/+0.025
0
1.0
±0.025
0.0
-
0.3
6
-0.025/-0.037
+0.065/0
ZE11BA-d8-L5
ZE11BA-d8-L5
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
8
10.0
+0.055/+0.025
0
1.0
±0.025
0.0
-
0.3
8
-0.025/-0.040
+0.065/0
ZE11BA-d10-L6
ZE11BA-d10-L6
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
10
12.0
+0.060/+0.030
0
1.0
±0.025
0.0
-
0.3
10
-0.025/-0.040
+0.068/0
ZE11BA-d12-L6
ZE11BA-d12-L6
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
12
14.0
+0.060/+0.030
0
1.0
±0.025
0.0
-
0.3
12
-0.025/-0.043
+0.068/0
ZE11BA-d13-L8
ZE11BA-d13-L8
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
13
15.0
+0.060/+0.030
0
1.0
±0.025
0.0
-
0.3
13
-0.025/-0.043
+0.068/0
ZE11BA-d15-L8
ZE11BA-d15-L8
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
15
17.0
+0.065/+0.035
0
1.0
±0.025
0.0
-
0.3
15
-0.025/-0.043
+0.068/0
ZE11BA-d16-L10
ZE11BA-d16-L10
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
16
18.0
+0.070/+0.035
0
1.0
±0.025
0.0
-
0.3
16
-0.025/-0.043
+0.068/0
ZE11BA-d18-L10
ZE11BA-d18-L10
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
18
20.0
+0.075/+0.040
0
1.0
±0.025
0.0
-
0.3
18
-0.025/-0.043
+0.071/0
ZE11BA-d20-L10
ZE11BA-d20-L10
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
20
23.0
+0.080/+0.045
0
1.5
±0.030
0.0
-
0.5
20
-0.025/-0.046
+0.081/0
ZE11BA-d22-L10
ZE11BA-d22-L10
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
22
25.0
+0.080/+0.045
0
1.5
±0.030
0.0
-
0.5
22
-0.025/-0.046
+0.081/0
ZE11BA-d25-L10
ZE11BA-d25-L10
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
25
28.0
+0.085/+0.050
0
1.5
±0.030
0.0
-
0.5
25
-0.025/-0.046
+0.081/0
ZE11BA-d30-L12
ZE11BA-d30-L12
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
30
34.0
+0.090/+0.050
0
2.0
±0.030
0.0
-
0.8
30
-0.025/-0.046
+0.085/0
ZE11BA-d35-L20
ZE11BA-d35-L20
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
35
39.0
+0.095/+0.055
0
2.0
±0.030
0.0
-
0.8
35
-0.025/-0.050
+0.085/0
ZE11BA-d40-L12
ZE11BA-d40-L12
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
40
44.0
+0.095/+0.055
0
2.0
±0.030
0.0
-
0.8
40
-0.025/-0.050
+0.085/0
ZE11BA-d50-L20
ZE11BA-d50-L20
ZE11BA
Straight column type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
50
55.0
+0.105/+0.060
0
2.5
±0.040
0.0
-
0.8
50
-0.025/-0.050
+0.110/0
ZE12BA-d3-L3
ZE12BA-d3-L3
ZE12BA
Shoulder type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
3
4.6
+0.047/+0.017
7
0.0
-
0.8
±0.025
0.0
3
-0.025/-0.034
+0.062/0
ZE12BA-d4-L4
ZE12BA-d4-L4
ZE12BA
Shoulder type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
4
5.6
+0.047/+0.017
9
0.0
-
0.8
±0.025
0.0
4
-0.025/-0.037
+0.062/0
ZE12BA-d5-L4
ZE12BA-d5-L4
ZE12BA
Shoulder type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
5
7.0
+0.055/+0.025
10
0.0
-
1.0
±0.025
0.3
5
-0.025/-0.037
+0.065/0
ZE12BA-d6-L5
ZE12BA-d6-L5
ZE12BA
Shoulder type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
6
8.0
+0.055/+0.025
12
0.0
-
1.0
±0.025
0.3
6
-0.025/-0.037
+0.065/0
ZE12BA-d8-L6
ZE12BA-d8-L6
ZE12BA
Shoulder type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
8
10.0
+0.055/+0.025
15
0.0
-
1.0
±0.025
0.3
8
-0.025/-0.040
+0.065/0
ZE12BA-d10-L6
ZE12BA-d10-L6
ZE12BA
Shoulder type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
10
12.0
+0.060/+0.030
18
0.0
-
1.0
±0.025
0.3
10
-0.025/-0.040
+0.068/0
ZE12BA-d12-L6
ZE12BA-d12-L6
ZE12BA
Shoulder type
SPCC
Bronze powder
Polytetrafluoroethylene (...
Tinning
-180℃~280℃
12
14.0
+0.060/+0.030
20
0.0
-
1.0
±0.025
0.3
12
-0.025/-0.043
+0.068/0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성