您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 40511 - Male adaptor hose nozzle R
SERTO
Adaptors
Adaptors brass M
Powered by
CAD模型選擇
{serto/17_adapter/01_adapter_messing_m/so_40511.prj},{NB=SO 40511-10-1/8 016.0511.265},{TYPE=SO 40511-10-1/8},{MATNR=016.0511.265},{DK1=10.00},{R=R1/8},{RX=9.728},{SW=12},{L=31.0},{D=11.5},{IK=8.0},{BK=19.0},{BKX=5.0},{EK1=8.0},{EK2=6.0},{KG=1.150},{VERS=1},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK1
[mm]
R
Thread R
ⁿ/ₐ
RX
ⁿ/ₐ
SW
[mm]
L
[mm]
D
[mm]
IK
i
[mm]
BK
b
[mm]
EK1
e1
[mm]
EK2
e2
[mm]
KG
Weight kg/100
[mm]
WERKSTOFF
Material
ⁿ/ₐ
SO 40511-4-1/8 016.0511.0...
SO 40511-4-1/8
016.0511.060
4.00
R1/8
9.728
10
23.0
5.0
8.0
11.0
3.0
6.0
0.750
CW617N (brass)
SO 40511-6-1/8 016.0511.1...
SO 40511-6-1/8
016.0511.100
6.00
R1/8
9.728
10
29.0
7.5
8.0
17.0
4.0
6.0
0.730
CW617N (brass)
SO 40511-6-1/4 016.0511.1...
SO 40511-6-1/4
016.0511.110
6.00
R1/4
13.157
14
34.5
7.5
12.0
17.0
4.0
8.5
1.920
CW617N (brass)
SO 40511-8-1/8 016.0511.1...
SO 40511-8-1/8
016.0511.160
8.00
R1/8
9.728
10
29.0
9.5
8.0
17.0
6.0
6.0
0.780
CW617N (brass)
SO 40511-8-1/4 016.0511.1...
SO 40511-8-1/4
016.0511.170
8.00
R1/4
13.157
14
34.5
9.5
12.0
17.0
6.0
8.5
1.690
CW617N (brass)
SO 40511-8-3/8 016.0511.1...
SO 40511-8-3/8
016.0511.180
8.00
R3/8
16.662
17
35.0
9.5
12.0
17.0
6.0
10.5
2.580
CW617N (brass)
SO 40511-8-1/2 016.0511.1...
SO 40511-8-1/2
016.0511.185
8.00
R1/2
20.955
22
40.0
9.5
16.0
17.0
6.0
13.0
4.530
CW617N (brass)
SO 40511-10-1/8 016.0511....
SO 40511-10-1/8
016.0511.265
10.00
R1/8
9.728
12
31.0
11.5
8.0
19.0
8.0
6.0
1.150
CW617N (brass)
SO 40511-10-1/4 016.0511....
SO 40511-10-1/4
016.0511.270
10.00
R1/4
13.157
14
36.5
11.5
12.0
19.0
8.0
8.0
1.640
CW617N (brass)
SO 40511-10-3/8 016.0511....
SO 40511-10-3/8
016.0511.280
10.00
R3/8
16.662
17
37.0
11.5
12.0
19.0
8.0
10.5
2.710
CW617N (brass)
SO 40511-10-1/2 016.0511....
SO 40511-10-1/2
016.0511.285
10.00
R1/2
20.955
22
42.0
11.5
16.0
19.0
8.0
13.0
4.900
CW617N (brass)
SO 40511-13-3/8 016.0511....
SO 40511-13-3/8
016.0511.450
13.00
R3/8
16.662
17
39.0
15.0
12.0
21.0
11.0
11.0
2.910
CW617N (brass)
SO 40511-13-1/2 016.0511....
SO 40511-13-1/2
016.0511.454
13.00
R1/2
20.955
22
44.0
15.0
16.0
21.0
11.0
13.0
5.340
CW617N (brass)
SO 40511-16-1/2 016.0511....
SO 40511-16-1/2
016.0511.566
16.00
R1/2
20.955
22
49.0
18.0
16.0
26.0
13.0
13.0
5.410
CW617N (brass)
SO 40511-19-1/2 016.0511....
SO 40511-19-1/2
016.0511.676
19.00
R1/2
20.955
22
49.0
21.5
16.0
26.0
16.0
13.0
5.800
CW617N (brass)
SO 40511-19-3/4 016.0511....
SO 40511-19-3/4
016.0511.678
19.00
R3/4
26.441
27
51.0
21.5
16.5
26.0
16.0
19.0
8.280
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表