피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
SAE01 11 - Guide shaft, straight rod, with retaining ring groove type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sae01_11.prj},{NB=SAE06-D8-L15},{CODE=SAE06},{TYPE=zgdq},{TOL=g6},{MAT=SUS440C},{HRD=High frequency quenching, effective case depth is greater than or equal to 0.4 Quenching Hardness 54HRC-},{SUR=-},{D=8},{DTOL=-0.005/-0.014},{L=15},{LPOOL=[15:800/1]},{A=3.0},{E=0.90},{ETOL=+0.1/0},{DD=7.0},{DDTOL=+0.09/0},{C=0.5},{ZZHC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
[mm]
TYPE
Type
ⁿ/ₐ
TOL
D tolerance
[mm]
MAT
Material
[mm]
HRD
Hardness
ⁿ/ₐ
SUR
Surface treatment
[mm]
D
[mm]
DTOL
D tolerance
[mm]
A
[mm]
E
[mm]
ETOL
E tolerance
[mm]
DD
d
[mm]
DDTOL
d tolerance
[mm]
ATT
With retaining ring (2)
ⁿ/ₐ
C
[mm]
SAE01-D3-L8
SAE01
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
-
3
-0.002/-0.008
2.0
0.50
+0.05/0
2.0
+0.06/0
TBP11-2
0.5
SAE01-D4-L8
SAE01
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
-
4
-0.004/-0.012
2.0
0.70
+0.1/0
3.0
+0.06/0
TBP11-3
0.5
SAE01-D5-L8
SAE01
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
-
5
-0.004/-0.012
2.0
0.70
+0.1/0
4.0
+0.075/0
TBP11-4
0.5
SAE01-D6-L15
SAE01
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
-
6
-0.004/-0.012
2.0
0.70
+0.1/0
5.0
+0.075/0
TBP11-5
0.5
SAE01-D8-L15
SAE01
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
-
8
-0.005/-0.014
3.0
0.90
+0.1/0
7.0
+0.09/0
TBP11-7
0.5
SAE01-D10-L15
SAE01
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
-
10
-0.005/-0.014
3.0
1.15
+0.14/0
9.6
0/-0.09
TBP01-10
0.5
SAE01-D12-L15
SAE01
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
3.5
1.15
+0.14/0
11.5
0/-0.11
TBP01-12
0.5
SAE01-D13-L20
SAE01
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
-
13
-0.006/-0.017
3.5
1.15
+0.14/0
12.4
0/-0.11
TBP01-13
0.5
SAE01-D15-L20
SAE01
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
-
15
-0.006/-0.017
3.5
1.15
+0.14/0
14.3
0/-0.11
TBP01-15
0.5
SAE01-D16-L25
SAE01
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
3.5
1.15
+0.14/0
15.2
0/-0.11
TBP01-16
0.5
SAE01-D18-L25
SAE01
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
-
18
-0.006/-0.017
3.5
1.35
+0.14/0
17.0
0/-0.11
TBP01-18
0.5
SAE01-D20-L25
SAE01
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
3.5
1.35
+0.14/0
19.0
0/-0.21
TBP01-20
1.0
SAE01-D25-L30
SAE01
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
-
25
-0.007/-0.020
4.5
1.35
+0.14/0
23.9
0/-0.21
TBP01-25
1.0
SAE01-D30-L30
SAE01
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
4.5
1.65
+0.14/0
28.6
0/-0.21
TBP01-30
1.0
SAE02-D3-L8
SAE02
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
3
-0.002/-0.008
2.0
0.50
+0.05/0
2.0
+0.06/0
TBP12-2
0.5
SAE02-D4-L8
SAE02
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
4
-0.004/-0.012
2.0
0.70
+0.1/0
3.0
+0.06/0
TBP12-3
0.5
SAE02-D5-L8
SAE02
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
5
-0.004/-0.012
2.0
0.70
+0.1/0
4.0
+0.075/0
TBP12-4
0.5
SAE02-D6-L15
SAE02
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
6
-0.004/-0.012
2.0
0.70
+0.1/0
5.0
+0.075/0
TBP12-5
0.5
SAE02-D8-L15
SAE02
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
8
-0.005/-0.014
3.0
0.90
+0.1/0
7.0
+0.09/0
TBP12-7
0.5
SAE02-D10-L15
SAE02
Straight rod with retaini...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
10
-0.005/-0.014
3.0
1.15
+0.14/0
9.6
0/-0.09
TBP02-10
0.5
SAE02-D12-L15
SAE02
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
12
-0.006/-0.017
3.5
1.15
+0.14/0
11.5
0/-0.11
TBP02-12
0.5
SAE02-D13-L20
SAE02
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
13
-0.006/-0.017
3.5
1.15
+0.14/0
12.4
0/-0.11
TBP02-13
0.5
SAE02-D15-L20
SAE02
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
15
-0.006/-0.017
3.5
1.15
+0.14/0
14.3
0/-0.11
TBP02-15
0.5
SAE02-D16-L25
SAE02
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
16
-0.006/-0.017
3.5
1.15
+0.14/0
15.2
0/-0.11
TBP02-16
0.5
SAE02-D18-L25
SAE02
Straight rod with retaini...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
18
-0.006/-0.017
3.5
1.35
+0.14/0
17.0
0/-0.11
TBP02-18
0.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성