您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Wear ring for rod - Wear ring for rod from POM Material
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Wear Ring
Wear Ring for Rod
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/fuehrungsring/rod/wr_rod_asmtab.prj},{NB=GR4300220-POTBN(0)},{PARTNO=GR4300220},{IDNR=},{D=22.0},{D2=25.1},{L2=4.0},{W=1.55},{R=0.2},{NUT=0},{MC=Polyacetal},{PPATH=wr_rod_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Rod diameter f8/h9
[mm]
D2
Groove diameter H8
[mm]
L2
Groove width +0.2
[mm]
W
Thickness
[mm]
R
Radius max.
[mm]
S1
Radial Clearance S max
[mm]
Z
Ring gap
[mm]
MC
Seal Material
ⁿ/ₐ
GR4100080-POTBN
GR4100080
8.0
11.1
2.5
1.55
0.2
0.30
1.0
Polyacetal
GR4100100-POTBN
GR4100100
10.0
13.1
2.5
1.55
0.2
0.30
1.0
Polyacetal
GR4300100-POTBN
GR4300100
10.0
13.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4300120-POTBN
GR4300120
12.0
15.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4900120-POTBN
GR4900120
12.0
16.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GR4300140-POTBN
GR4300140
14.0
17.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4900140-POTBN
GR4900140
14.0
18.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GR4300150-POTBN
GR4300150
15.0
18.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4300160-POTBN
GR4300160
16.0
19.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4900160-POTBN
GR4900160
16.0
20.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GR4300180-POTBN
GR4300180
18.0
21.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4900180-POTBN
GR4900180
18.0
22.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GR4300200-POTBN
GR4300200
20.0
23.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4300220-POTBN
GR4300220
22.0
25.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4300250-POTBN
GR4300250
25.0
28.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4300280-POTBN
GR4300280
28.0
31.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4300300-POTBN
GR4300300
30.0
33.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4300320-POTBN
GR4300320
32.0
35.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4300350-POTBN
GR4300350
35.0
38.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4900350-POTBN
GR4900350
35.0
39.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GR4300360-POTBN
GR4300360
36.0
39.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4300400-POTBN
GR4300400
40.0
43.1
4.0
1.55
0.2
0.40
2.0
Polyacetal
GR4900400-POTBN
GR4900400
40.0
44.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GR4900450-POTBN
GR4900450
45.0
49.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
GR4900460-POTBN
GR4900460
46.0
60.0
9.7
2.00
0.2
0.50
1.0
Polyacetal
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表