您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Canopy Style Cover
ABB Installation Products
Conduit and Cable Fittings
Aluminum Conduit Outlet Boxes Explosion-Proof, Dust-Ignition-Proof
Powered by
CAD模型選擇
{thomas_betts/fittings/alum_conduit_out_box_ep/gaj.prj},{NB=GAJ-123},{CN=GAJ-123},{CO=3 11/16},{FB=1/2, 3/4, 1},{UNQT=1},{STDPKG=10},{WEIGHT=44},{D=4.18750000},{D1=4.00000000},{L=1.54687500},{L1=0.31250000},{L2=0.91000000},{L1L2=1.22250000},{L3=0.85937500},{THREAD=4.00000000},{THREADLENGHT=0.50000000},{X=0.31250000},{Y=0.50000000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
CO
Cover Opening
[Inch]
FB
Fits Boxes
[Inch]
J
[Inch]
GAJ-123
GAJ-123
3 11/16
1/2, 3/4, 1
4.1875
GAJ-4
GAJ-4
3 29/32
1 1/4
4.8750
GAJ-56
GAJ-56
5 3/16
1 1/2, 2
6.4375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GUP Explosion-Proof Enclosure
ABB Installation Products
09.03.2023
Drains/Breathers for Hazardous Locations - Sealing Fittings Explosion - Pro...
ABB Installation Products
09.03.2023
X Style with Surface Cover
ABB Installation Products
09.03.2023
U Style with Canopy Cover
ABB Installation Products
09.03.2023
Surface Style Cover
ABB Installation Products
09.03.2023
77VN__ (VNK) - Connector pin cross
PHILIPP
28.09.2021
Liquidtight Strain Relief Connectors 45° - Flexible Cord and Cable Fittin...
ABB Installation Products
09.03.2023
Deep Single - Gang Cast Device Boxes
ABB Installation Products
09.03.2023
52 Series 45 Angle - High Temperature Flexible Metal Liquidtight Fittings
ABB Installation Products
09.03.2023
Straight Grounding Fittings
ABB Installation Products
09.03.2023
Nylon Insulated 90 Angle Connectors
ABB Installation Products
09.03.2023
Nylon Insulated CHASE Connectors
ABB Installation Products
09.03.2023
BT Mogul Series
ABB Installation Products
09.03.2023
Insulating Bushing
ABB Installation Products
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表