您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 965 A-Z - Cross recessed Z countersunk (flat) head screws, thread up to head
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_965_a_z.prj},{NB=Senkschraube DIN 965 A M4x25-Z 24672.040.025(High)},{CNSORDERNO=24672.040.025},{D=4.00},{L=25},{VARIANT=0.000},{FABNETWEIGHT=2.220},{P=0.700},{DF=3.545},{DK=7.500},{A=1.400},{K=2.200},{R=1.000},{M=4.000},{NENNID=M4X25},{BRAND=Fabory},{STANDARD=DIN 965 A-Z},{THREAD=Metric thread},{THREADDIRECTIO=right},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Steel},{GRADE=4.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=\"\"\"ISO7046-1-Z;NFE25-119-1\"\"\"},{ADDITIONALINFOR=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492642547},{INTRASTATCODE=7318155890},{ECLASS=},{UNSPSC=31161504},{ETIM=EC000887},{FAB_NENN=A M4x25-Z},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
M
Wing diameter of cross recesses
[mm]
Countersunk screw DIN 965...
24672.016.003
M1,6X3
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
4.8
Zinc plated
Countersunk head
Pozidriv
0.00460
"""ISO7046-1-Z;NFE25-119-...
Y
8712423010499
7318155890
31161504
EC000887
1.171
0.350
3.000
0.700
1.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.002
M1,6X2
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00006
"""ISO7046-2-Z;FE25-119-2...
Y
8715494591157
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
0.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.003
M1,6X3
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00006
"""ISO7046-2-Z;FE25-119-2...
Y
8715494591164
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
1.340
0.960
0.400
1.800
Countersunk screw DIN 965...
55302.016.003
M1,6X3
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A4
Countersunk head
Pozidriv
0.00006
"""ISO7046-2-Z;NFE25-119-...
Y
8715492341785
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
1.340
0.960
0.400
1.800
Countersunk screw DIN 965...
24672.016.004
M1,6X4
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
4.8
Zinc plated
Countersunk head
Pozidriv
0.00610
"""ISO7046-1-Z;NFE25-119-...
Y
8712423010505
7318155890
31161504
EC000887
1.171
0.350
3.000
0.700
2.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.004
M1,6X4
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00006
"""ISO7046-2-Z;FE25-119-2...
Y
8715492281845
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
2.340
0.960
0.400
1.800
Countersunk screw DIN 965...
55302.016.004
M1,6X4
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A4
Countersunk head
Pozidriv
0.00006
"""ISO7046-2-Z;NFE25-119-...
Y
8715492341792
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
2.340
0.960
0.400
1.800
Countersunk screw DIN 965...
24672.016.005
M1,6X5
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
4.8
Zinc plated
Countersunk head
Pozidriv
0.00700
"""ISO7046-1-Z;NFE25-119-...
Y
8712423010512
7318155890
31161504
EC000887
1.171
0.350
3.000
0.700
3.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.005
M1,6X5
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00008
"""ISO7046-2-Z;FE25-119-2...
Y
8715492281852
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
3.340
0.960
0.400
1.800
Countersunk screw DIN 965...
55302.016.005
M1,6X5
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A4
Countersunk head
Pozidriv
0.00008
"""ISO7046-2-Z;NFE25-119-...
Y
8715492341808
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
3.340
0.960
0.400
1.800
Countersunk screw DIN 965...
24672.016.006
M1,6X6
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
4.8
Zinc plated
Countersunk head
Pozidriv
0.00750
"""ISO7046-1-Z;NFE25-119-...
Y
8712423010529
7318155890
31161504
EC000887
1.171
0.350
3.000
0.700
4.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.006
M1,6X6
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00009
"""ISO7046-2-Z;FE25-119-2...
Y
8715492281869
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
4.340
0.960
0.400
1.800
Countersunk screw DIN 965...
55302.016.006
M1,6X6
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A4
Countersunk head
Pozidriv
0.00009
"""ISO7046-2-Z;NFE25-119-...
Y
8715492341815
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
4.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.008
M1,6X8
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00012
"""ISO7046-2-Z;FE25-119-2...
Y
8715492281876
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
6.340
0.960
0.400
1.800
Countersunk screw DIN 965...
55302.016.008
M1,6X8
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A4
Countersunk head
Pozidriv
0.00012
"""ISO7046-2-Z;NFE25-119-...
Y
8715492341822
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
6.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.010
M1,6X10
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00014
"""ISO7046-2-Z;FE25-119-2...
Y
8715492281883
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
8.340
0.960
0.400
1.800
Countersunk screw DIN 965...
55302.016.010
M1,6X10
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A4
Countersunk head
Pozidriv
0.00014
"""ISO7046-2-Z;NFE25-119-...
Y
8715492341839
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
8.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.012
M1,6X12
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00016
"""ISO7046-2-Z;FE25-119-2...
Y
8715492281890
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
10.340
0.960
0.400
1.800
Countersunk screw DIN 965...
55302.016.012
M1,6X12
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A4
Countersunk head
Pozidriv
0.00016
"""ISO7046-2-Z;NFE25-119-...
Y
8715492341846
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
10.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.014
M1,6X14
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00018
"""ISO7046-2-Z;FE25-119-2...
Y
8715494591171
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
12.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.016
M1,6X16
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00021
"""ISO7046-2-Z;FE25-119-2...
Y
8715494591188
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
14.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.018
M1,6X18
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00023
"""ISO7046-2-Z;FE25-119-2...
Y
8715494591195
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
16.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.016.020
M1,6X20
1.60
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00025
"""ISO7046-2-Z;FE25-119-2...
Y
8715494591201
73181552
31161504
EC000887
1.171
0.350
3.000
0.700
18.340
0.960
0.400
1.800
Countersunk screw DIN 965...
51302.020.003
M2X3
2.00
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A2
Countersunk head
Pozidriv
0.00010
"""ISO7046-2-Z;FE25-119-2...
Y
8715492281906
73181552
31161504
EC000887
1.509
0.400
3.800
0.800
1.000
1.200
0.500
2.200
Countersunk screw DIN 965...
55302.020.003
M2X3
2.00
Fabory
DIN 965 A-Z
Metric thread
right
Machine screw
A4
Countersunk head
Pozidriv
0.00010
"""ISO7046-2-Z;NFE25-119-...
Y
8715492341853
73181552
31161504
EC000887
1.509
0.400
3.800
0.800
1.000
1.200
0.500
2.200
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表