您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE CNB tube et tirants - Vérins CNOMO
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS CNOMO
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_cnomo/serie_cnb_tube_et_tirants.prj},{NB=CNB0630001D_0},{ALESAGE=63},{COURSE=1},{FS=D},{OPTION=},{PC=0},{A=22},{B=M20x1,5},{B1=20},{B2=1.5},{C=45},{D=46},{E=39},{F=20},{G=40.0},{H=4},{I=125},{L=164},{M=75},{N=59},{P=M8},{P1=8},{R=G3/8},{R1=16.662},{CH1=17},{S=M8},{S1=8},{T=23},{PPATH=serie_cnb_tube_et_tirants/serie_cnb_tube_et_tirants_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
R
ⁿ/ₐ
CH1
[mm]
S
[mm]
T
[mm]
CNB0320001D
CNB0320001D
32
12
M10x1,5
25
20
25
15
26.0
3
80
105
45
33
M6
G1/8
8
M6
17
CNB0400001D
CNB0400001D
40
18
M16x1,5
32
36
34
15
36.0
3
110
144
52
40
M6
G1/4
13
M6
17
CNB0500001D
CNB0500001D
50
18
M16x1,5
32
36
34
15
36.0
4
110
144
65
49
M8
G1/4
13
M8
23
CNB0630001D
CNB0630001D
63
22
M20x1,5
45
46
39
20
40.0
4
125
164
75
59
M8
G3/8
17
M8
23
CNB0800001D
CNB0800001D
80
22
M20x1,5
45
46
39
20
40.0
5
125
164
95
75
M10
G3/8
17
M10
28
CNB1000001D
CNB1000001D
100
30
M27X2
55
63
47
20
45.0
6
145
192
115
90
M10
G1/2
22
M10
28
CNB1250001D
CNB1250001D
125
30
M27X2
55
63
47
20
45.0
6
145
192
140
110
M12
G1/2
22
M12
34
CNB1600001D
CNB1600001D
160
40
M36X2
65
85
50
25
47.5
8
180
230
180
140
M16
G3/4
32
M16
42
CNB2000001D
CNB2000001D
200
40
M36X2
65
85
50
25
47.5
8
180
230
220
175
M16
G3/4
32
M16
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表