您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Piston Rod
AIRWORK
Actuators and Pneumatic Cylinders
Rod Lock
Powered by
CAD模型選擇
{airwork/cylinder/rod_lock/rod_lock.prj},{NB=BS3001040GR},{CODE=BS3001040GR},{DI=40},{A=38.0},{B=54},{C=6},{D=20},{F=80.0},{H=34.9},{L=0},{S=100},{P=70},{NDM=6},{WH=30},{NDMG=9.728},{T=42.00},{Q=9.0},{R=8},{WEIGHT=0.6},{SER=BS},{TYP=3},{NR=0 - For ISO 6432 or ISO 15552 pneumatic cylinders},{VERS=01 - Standard},{NOTE1=For ISO 15552 pneumatic cylinders},{NOTE2=To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension T\"inthechart\"}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
SER
Series
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
NR
Norm
ⁿ/ₐ
VERS
Version
ⁿ/ₐ
NOTE1
Reference Standards
ⁿ/ₐ
DI
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
M
ⁿ/ₐ
S
[mm]
P
T - extra lenght of the rod
[mm]
WH
[mm]
N
ⁿ/ₐ
T
P
[mm]
Q
[mm]
R
[mm]
WEIGHT
Weight
[kg]
BS3001020GR
BS3001020GR
BS
3
0 - For ISO 6432 or ISO 1...
01 - Standard
For ISO 6432 pneumatic cy...
20
34.0
35
13
54
M22x1.5
22.0
26
27.0
M5
71
47
0
0
0.00
0.0
0
0.0
BS3001025GR
BS3001025GR
BS
3
0 - For ISO 6432 or ISO 1...
01 - Standard
For ISO 6432 pneumatic cy...
25
34.0
35
13
54
M22x1.5
22.0
28
27.0
M5
73
45
0
0
0.00
0.0
0
0.0
BS3001032GR
BS3001032GR
BS
3
0 - For ISO 6432 or ISO 1...
01 - Standard
For ISO 15552 pneumatic c...
32
32.5
47
6
20
60
67.5
M6
30.0
-
86
60
26
1/8G"
33.25
9.0
8
0.4
BS3001040GR
BS3001040GR
BS
3
0 - For ISO 6432 or ISO 1...
01 - Standard
For ISO 15552 pneumatic c...
40
38.0
54
6
20
70
80.0
M6
34.9
-
100
70
30
1/8G"
42.00
9.0
8
0.6
BS3001050GR
BS3001050GR
BS
3
0 - For ISO 6432 or ISO 1...
01 - Standard
For ISO 15552 pneumatic c...
50
46.5
65
8
24
90
100.0
M8
40.0
-
127
90
37
1/8G"
58.00
12.0
12
1.1
BS3001063GR
BS3001063GR
BS
2
0 - For ISO 6432 or ISO 1...
01 - Standard
For ISO 15552 pneumatic c...
63
56.5
75
8
24
90
100.0
M8
45.0
-
127
90
37
1/8G"
59.00
17.0
12
1.5
BS3001080GR
BS3001080GR
BS
2
0 - For ISO 6432 or ISO 1...
01 - Standard
For ISO 15552 pneumatic c...
80
72.0
95
12
32
110
120.0
M10
45.0
-
156
110
46
1/4G"
69.00
17.0
16
2.6
BS3001100GR
BS3001100GR
BS
2
0 - For ISO 6432 or ISO 1...
01 - Standard
For ISO 15552 pneumatic c...
100
89.0
114
12
32
110
120.0
M10
55.0
-
161
110
51
1/4G"
69.00
20.0
16
3.5
BS3001125GR
BS3001125GR
BS
2
0 - For ISO 6432 or ISO 1...
01 - Standard
For ISO 15552 pneumatic c...
125
110.0
138
20
45
140
156.0
M12
60.0
-
205
140
65
1/4G"
84.00
19.0
20
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表