您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5635 - Pressed ISO collar, thickness 3 mm - type 33 - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
05 - Collets ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/05_collets_iso_metriques/5635.prj},{NB=bene_inox_356352-6093},{REF=356352-6093},{MAT=Inox 1.4307},{DN=600},{DNP=24\"},{D1=609.6},{D2=685},{E=3},{L=26},{POIDS=2.72},{S=3.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 356352-333
356352-333
Inox 1.4307
25
1"
33.7
68
3
10
0.08
Béné Inox 356352-423
356352-423
Inox 1.4307
32
1"1/4
42.4
78
3
10
0.10
Béné Inox 356352-483
356352-483
Inox 1.4307
40
1"1/2
48.3
88
3
10
0.13
Béné Inox 356352-603
356352-603
Inox 1.4307
50
2"
60.3
102
3
12
0.16
Béné Inox 356352-763
356352-763
Inox 1.4307
65
2"1/2
76.1
122
3
12
0.22
Béné Inox 356352-883
356352-883
Inox 1.4307
80
3"
88.9
139
3
12
0.28
Béné Inox 356352-1143
356352-1143
Inox 1.4307
100
4"
114.3
158
3
16
0.32
Béné Inox 356352-1393
356352-1393
Inox 1.4307
125
5"
139.7
188
3
16
0.42
Béné Inox 356352-1683
356352-1683
Inox 1.4307
150
6"
168.3
212
3
17
0.48
Béné Inox 356352-2193
356352-2193
Inox 1.4307
200
8"
219.1
270
3
18
0.71
Béné Inox 356352-2733
356352-2733
Inox 1.4307
250
10"
273.0
323
3
18
0.84
Béné Inox 356352-3233
356352-3233
Inox 1.4307
300
12"
323.9
370
3
19
0.97
Béné Inox 356352-3553
356352-3553
Inox 1.4307
350
14"
355.6
430
3
21
1.60
Béné Inox 356352-4063
356352-4063
Inox 1.4307
400
16"
406.4
482
3
21
1.80
Béné Inox 356352-4573
356352-4573
Inox 1.4307
450
18"
457.2
532
3
25
2.09
Béné Inox 356352-5083
356352-5083
Inox 1.4307
500
20"
508.0
587
3
26
2.29
Béné Inox 356352-6093
356352-6093
Inox 1.4307
600
24"
609.6
685
3
26
2.72
Béné Inox 656352-333
656352-333
Inox 1.4404
25
1"
33.7
68
3
10
0.08
Béné Inox 656352-423
656352-423
Inox 1.4404
32
1"1/4
42.4
78
3
10
0.10
Béné Inox 656352-483
656352-483
Inox 1.4404
40
1"1/2
48.3
88
3
10
0.13
Béné Inox 656352-603
656352-603
Inox 1.4404
50
2"
60.3
102
3
12
0.16
Béné Inox 656352-763
656352-763
Inox 1.4404
65
2"1/2
76.1
122
3
12
0.22
Béné Inox 656352-883
656352-883
Inox 1.4404
80
3"
88.9
139
3
12
0.28
Béné Inox 656352-1143
656352-1143
Inox 1.4404
100
4"
114.3
158
3
16
0.32
Béné Inox 656352-1393
656352-1393
Inox 1.4404
125
5"
139.7
188
3
16
0.42
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表