您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50282 - Wafer ball valve for ISO flanges (58249) with Failsafe IP68 electric actuator (50845)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50282.prj},{NB=bene_inox_450282-100A_1},{REF=450282-100A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=100},{DNPOUCES=4\"},{L1=150},{L2=398},{L3=209},{L4=170},{L5=275},{TEMPS=30},{POIDS=28.00},{PPATH=50282/50282_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNPOUCES
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps de manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450282-25A
450282-25A
100-230V 50/60 Hz et 100-...
25
1"
50
260
192
170
x
7
6.10
Béné Inox 450282-32A
450282-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
60
264
192
170
x
7
7.00
Béné Inox 450282-40A
450282-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
65
273
192
170
x
15
8.30
Béné Inox 450282-50A
450282-50A
100-230V 50/60 Hz et 100-...
50
2"
78
279
192
170
x
15
10.20
Béné Inox 450282-65A
450282-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
110
358
209
170
275
15
15.60
Béné Inox 450282-80A
450282-80A
100-230V 50/60 Hz et 100-...
80
3"
120
367
209
170
275
15
20.30
Béné Inox 450282-100A
450282-100A
100-230V 50/60 Hz et 100-...
100
4"
150
398
209
170
275
30
28.00
Béné Inox 450282-25B
450282-25B
15-30V 50/60 Hz et 12-48V...
25
1"
50
260
192
170
x
7
6.10
Béné Inox 450282-32B
450282-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
60
264
192
170
x
7
7.00
Béné Inox 450282-40B
450282-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
65
273
192
170
x
15
8.30
Béné Inox 450282-50B
450282-50B
15-30V 50/60 Hz et 12-48V...
50
2"
78
279
192
170
x
15
10.20
Béné Inox 450282-65B
450282-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
110
358
209
170
275
15
15.60
Béné Inox 450282-80B
450282-80B
15-30V 50/60 Hz et 12-48V...
80
3"
120
367
209
170
275
15
20.30
Béné Inox 450282-100B
450282-100B
15-30V 50/60 Hz et 12-48V...
100
4"
150
398
209
170
275
30
28.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表