您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
034-1132-12G
Amphenol RF
Connectors
HD-BNC Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/hd_bnc_connectors/034_1132_12g.prj},{NB=034-1132-12G},{SHA256=i2tw2JqMWA1N8Eanxlh9zR0KdcdHYRhJYfSyI8gh5e0=},{INAME=00333__342d11322d12g},{PN=034-1132-12G},{DESC=RF Connector HD-BNC Straight Crimp Plug Belden 4731P Belden 4731R 75 Ohm 12G Optimized},{BF=Nickel},{BM=Brass},{CG=R1},{CT=Belden 4731P,Belden 4731R},{IMPEDANCE=75},{IM=PTFE},{IPR=Not Rated},{GENDER=Plug},{OL=Performance},{ISOLATED=No},{LPIM=No},{FM=18},{TMAX=85},{TMIN=-30},{NM=No},{CF=Gold},{CMAT=Phosphor Bronze},{ORIENTATION=Straight},{CTERM=Crimp},{CM=Bayonet},{MC=500},{TS=Cable - Crimp},{SC=Miniature}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BF
Body Finish
ⁿ/ₐ
BM
Body Material
ⁿ/ₐ
CG
Cable Group
ⁿ/ₐ
CT
Cable Type
ⁿ/ₐ
IMPEDANCE
Impedance
ⁿ/ₐ
IM
Insulator Material
ⁿ/ₐ
IPR
IP Rating
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
OL
Operating Level
ⁿ/ₐ
ISOLATED
Isolated
ⁿ/ₐ
LPIM
Low PIM
ⁿ/ₐ
FM
Frequency Max
ⁿ/ₐ
TMAX
Temp Max
ⁿ/ₐ
TMIN
Temp Min
ⁿ/ₐ
NM
Non-Magnetic
ⁿ/ₐ
CF
Contact Finish
ⁿ/ₐ
CMAT
Contact Material
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CTERM
Contact Termionation
ⁿ/ₐ
CM
Coupling Mechanism
ⁿ/ₐ
MC
Mating Cycles
ⁿ/ₐ
TS
Termination Style
ⁿ/ₐ
SC
Size Category
ⁿ/ₐ
034-1132-12G
034-1132-12G
RF Connector HD-BNC Strai...
Nickel
Brass
R1
Belden 4731P,Belden 4731R
75
PTFE
Not Rated
Plug
Performance
No
No
18
85
-30
No
Gold
Phosphor Bronze
Straight
Crimp
Bayonet
500
Cable - Crimp
Miniature
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TRM-2108-MC-TNC-02
Bel Fuse
16.08.2022
031-6827
Amphenol RF
01.11.2020
TNC-CA Series - TNC-CA Series - 50 ohm TNC Jack or Plug, Cable Termination
Samtec
04.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表