目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11863-2 - Blind Flange Collar
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11853_2_blind_flange_collar.prj},{NB=9615331208},{IDNR=9615331208},{NAME=},{DESC=9615331208-BLIND-FLANGE-COLLAR-DN40-H3-1.4404-DIN11853-2-A},{SHAPE=Blind Flange Collar},{STANDARD=DIN11853-2},{MATERIAL=1.4404},{SURFACE=H3},{A1=10},{FH1=1.5},{OD1=82},{ID2=53.4},{H2=9},{DC1=65},{N=4},{VERS=1},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
H2
Height
[mm]
DC1
Diameter
[mm]
9615331203
9615331203
9615331203-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
10
54
9
37
9615331204
9615331204
9615331204-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
10
59
9
42
9615331205
9615331205
9615331205-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
10
64
9
47
9615331206
9615331206
9615331206-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
10
70
9
53
9615331207
9615331207
9615331207-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
10
76
9
59
9615331208
9615331208
9615331208-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
10
82
9
65
9615331209
9615331209
9615331209-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
10
94
9
77
9615331210
9615331210
9615331210-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
10
113
9
95
9615331211
9615331211
9615331211-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
12
133
11
112
9615331212
9615331212
9615331212-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
14
159
11
137
9615331213
9615331213
9615331213-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
14
183
11
161
9615331214
9615331214
9615331214-BLIND-FLANGE-C...
Blind Flange Collar
DIN11853-2
1.4404
H3
16
213
14
188
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表