您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes 14M-115 - HTD timing belt pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 14M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_14m/t_belt_pulleys_for_taper_bushes_14m_115_asmtab.prj},{NB=48115048},{DESCRIPTION=TL 48 14M 115},{CNSORDERNO=48115048},{TYPE=18F},{MAT=St},{Z=48},{TAPERBUSH=3030},{HM=75},{DP=213.90},{DE=211.11},{DF=226},{DM=0},{DI=170},{F=133},{L=76},{R=28.5},{N=412},{KG=16.00},{I=190.0},{PPATH=t_belt_pulleys_for_taper_bushes_14m_asmtpl.prj},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
48115028
TL 28 14M 115
48115028
18F
St
28
2517
60
124.78
122.12
127
0
98
133
45
44.0
400
3.80
48115030
TL 30 14M 115
48115030
18F
St
30
2517
60
133.69
130.99
138
0
100
133
45
44.0
401
5.00
48115032
TL 32 14M 115
48115032
18F
St
32
2517
60
142.60
139.88
154
0
108
133
45
44.0
403
6.80
48115034
TL 34 14M 115
48115034
18F
St
34
2517
60
151.52
148.79
160
0
110
133
45
44.0
404
6.90
48115036
TL 36 14M 115
48115036
18F
St
36
3020
75
160.43
157.68
168
0
125
133
51
41.0
405
7.00
48115038
TL 38 14M 115
48115038
18F
St
38
3020
75
169.34
166.60
183
0
130
133
51
41.0
406
8.50
48115040
TL 40 14M 115
48115040
18F
St
40
3020
75
178.25
175.49
188
0
138
133
51
41.0
407
9.10
48115044
TL 44 14M 115
48115044
18F
St
44
3030
75
196.08
193.28
211
0
155
133
76
28.5
411
13.00
48115048
TL 48 14M 115
48115048
18F
St
48
3030
75
213.90
211.11
226
0
170
133
76
28.5
412
16.00
48115056
TL 56 14M 115
48115056
18F
GG
56
3535
90
249.55
246.76
256
0
210
133
89
22.0
416
24.00
48115064
TL 64 14M 115
48115064
19F
GG
64
3535
90
285.21
282.41
296
190
240
133
89
22.0
418
32.00
48115072
TL 72 14M 115
48115072
19
GG
72
3535
90
320.86
318.06
0
190
280
133
89
22.0
0
31.00
48115080
TL 80 14M 115
48115080
20
GG
80
3535
90
356.51
353.71
0
190
315
133
89
22.0
0
32.00
48115090
TL 90 14M 115
48115090
20
GG
90
3535
90
401.07
398.28
0
190
360
133
89
22.0
0
37.00
48115112
TL112 14M 115
48115112
20
GG
112
3535
90
499.11
496.32
0
190
457
133
89
22.0
0
45.00
48115144
TL144 14M 115
48115144
20
GG
144
4040
100
641.71
638.92
0
230
600
133
102
15.5
0
63.00
48115168
TL168 14M 115
48115168
20
GG
168
4040
100
748.66
745.87
0
230
706
133
102
15.5
0
77.50
48115192
TL192 14M 115
48115192
20
GG
192
4040
100
855.62
852.82
0
230
813
133
102
15.5
0
95.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表