您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Control switch, joystick
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Off-load switch, circuit breaker, control switch
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-14/27-37-14-04.prj},{NB=3SU10507AF880AA0},{MANUID=3SU10507AF880AA0},{AAB731=71.0},{AAP366=MIN},{AAP333=4},{AAP695=MIN},{AAP719=4},{AAP755=MIN},{BAC553=22.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85389099},{SUPPLIERALTNO=3SU1050-7AF88-0AA0},{IMAGE=../../../_pool_/14/d6/g_ic03_xx_07418p.png},{DESCSHORT=Coordinate switch, 22 mm, round, metal, high gloss, black},{DESCLONG=Coordinate switch, 22 mm, round, metal shiny, black, 4 switch positions, momentary contact type, without mechanical interlocking},{EAN=4011209954564},{MANUNAME=Siemens},{MANUTYPEDESC=Coordinate switch, 22 mm, round, metal shiny, black, 4 switch positions, m},{AAC043=true},{AAC196=false},{AAC205=Metal film}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB731
Joystick length
[mm]
AAC043
front ring present
ⁿ/ₐ
AAC196
interlocking in zero position present
ⁿ/ₐ
AAC205
Material of front ring
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
AAP366
Number of breaking contacts per actuation direction
ⁿ/ₐ
AAP333
Number of actuation directions
ⁿ/ₐ
AAP695
Number of shutters per direction
ⁿ/ₐ
AAP719
Number of switching stages
ⁿ/ₐ
AAP755
Number of two-way contacts per direction
ⁿ/ₐ
BAC363
Color of front ring
ⁿ/ₐ
BAC553
Hole of central anchorage, diameter
[mm]
BAD586
Return to zero position present
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3SU10007AD100AA0
3SU10007AD100AA0
3SU1000-7AD10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954427
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Plastic
Actuating/signaling eleme...
2
2
Black
22.0
true
IP67
1
1
1
CH
85389099
3SU10007AC100AA0
3SU10007AC100AA0
3SU1000-7AC10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954380
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Plastic
Actuating/signaling eleme...
2
2
Black
22.0
true
IP67
1
1
1
CH
85389099
3SU10007AB100AA0
3SU10007AB100AA0
3SU1000-7AB10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954441
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Plastic
Actuating/signaling eleme...
2
2
Black
22.0
false
IP67
1
1
1
CH
85389099
3SU10007AE100AA0
3SU10007AE100AA0
3SU1000-7AE10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954489
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Plastic
Actuating/signaling eleme...
4
4
Black
22.0
false
IP67
1
1
1
CH
85389099
3SU10507BC880AA0
3SU10507BC880AA0
3SU1050-7BC88-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954519
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10507BB880AA0
3SU10507BB880AA0
3SU1050-7BB88-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954571
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10507BA880AA0
3SU10507BA880AA0
3SU1050-7BA88-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954533
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10507BD880AA0
3SU10507BD880AA0
3SU1050-7BD88-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954557
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10007BC100AA0
3SU10007BC100AA0
3SU1000-7BC10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954397
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Plastic
Actuating/signaling eleme...
2
2
Black
22.0
true
IP67
1
1
1
CH
85389099
3SU10307AA100AA0
3SU10307AA100AA0
3SU1030-7AA10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954632
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
false
IP67
1
1
1
CH
85389099
3SU10007BA100AA0
3SU10007BA100AA0
3SU1000-7BA10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954410
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Plastic
Actuating/signaling eleme...
2
2
Black
22.0
true
IP67
1
1
1
CH
85389099
3SU10507BF880AA0
3SU10507BF880AA0
3SU1050-7BF88-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954588
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Metal film
Actuating/signaling eleme...
4
4
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10307AC100AA0
3SU10307AC100AA0
3SU1030-7AC10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954618
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10307AD100AA0
3SU10307AD100AA0
3SU1030-7AD10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954656
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10307BA100AA0
3SU10307BA100AA0
3SU1030-7BA10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954649
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10307BC100AA0
3SU10307BC100AA0
3SU1030-7BC10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954625
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10007BB100AA0
3SU10007BB100AA0
3SU1000-7BB10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954458
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Plastic
Actuating/signaling eleme...
2
2
Black
22.0
true
IP67
1
1
1
CH
85389099
3SU10007AF100AA0
3SU10007AF100AA0
3SU1000-7AF10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954465
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Plastic
Actuating/signaling eleme...
4
4
Black
22.0
true
IP67
1
1
1
CH
85389099
3SU10007BD100AA0
3SU10007BD100AA0
3SU1000-7BD10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954434
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Plastic
Actuating/signaling eleme...
2
2
Black
22.0
true
IP67
1
1
1
CH
85389099
3SU10307AB100AA0
3SU10307AB100AA0
3SU1030-7AB10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954670
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
false
IP67
1
1
1
CH
85389099
3SU10507BE880AA0
3SU10507BE880AA0
3SU1050-7BE88-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954601
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Metal film
Actuating/signaling eleme...
4
4
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10007BE100AA0
3SU10007BE100AA0
3SU1000-7BE10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954496
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Plastic
Actuating/signaling eleme...
4
4
Black
22.0
true
IP67
1
1
1
CH
85389099
3SU10007BF100AA0
3SU10007BF100AA0
3SU1000-7BF10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954472
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Plastic
Actuating/signaling eleme...
4
4
Black
22.0
true
IP67
1
1
1
CH
85389099
3SU10307AF100AA0
3SU10307AF100AA0
3SU1030-7AF10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954694
Siemens
Coordinate switch, 22 mm,...
71.0
true
false
Metal film
Actuating/signaling eleme...
4
4
Grey
22.0
true
IP67
1
1
1
CH
85389099
3SU10307BB100AA0
3SU10307BB100AA0
3SU1030-7BB10-0AA0
Coordinate switch, 22 mm,...
Coordinate switch, 22 mm,...
4011209954687
Siemens
Coordinate switch, 22 mm,...
76.0
true
true
Metal film
Actuating/signaling eleme...
2
2
Grey
22.0
true
IP67
1
1
1
CH
85389099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表