피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
SIM Card Connectors
TE Connectivity
Connectors
Card & Socket Connectors
Memory Card Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/card_and_socket_connectors/memory_card_connectors/sim_card_connectors.prj},{NB=2229333-2},{PN=2229333-2},{SHA256=WkUGj7hOS0vlJMX6I0/9depufG+C+gc7dHEEg+sS6Gg=},{INAME=00012__c2d22293332d22df2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2229333-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=PUSH-PUSH MICRO SIM CONNECTOR SMT-2 TYPE}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MT
Module Type
ⁿ/ₐ
CT
Card Type
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
CGS
Card Guide Slots
ⁿ/ₐ
RTC
Removable Type Connector
ⁿ/ₐ
CSP
Card Stop
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NC
Number of Contacts
ⁿ/ₐ
CIS
Card Insertion Style
ⁿ/ₐ
CDS
Card Detection Switch
ⁿ/ₐ
CR
Current Rating (Max)
[A]
RVVAC
Rated Voltage
[VAC]
ET
Ejector Type
ⁿ/ₐ
SM
Shell Material
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
PCBMS
PCB Mounting Style
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
SR
Contact Retention
ⁿ/ₐ
CSR
Connector Stabilization Ribs
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HC
Housing Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
HABMM
Height Above PC Board
[mm]
HABIN
Height Above PC Board
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
DR
Durability Rating
[Cycles]
ULFR
UL Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
1-1705300-5
1-1705300-5
SIM CONNECTOR 5 DIRECTION...
SIM (Security Identity Mo...
2FF mini SIM
N/A
Printed Circuit Board
Connector
Without
N/A
Without
6
6
Normal Insertion
Without
.5
30
Push-Pull
N/A
Selective Gold
.5
Surface Mount
Board Mount
No
Without
2.54
.1
Black
LCP (Liquid Crystal Polym...
1.5
.059
-40 – 85
-40 – 185
Signal
5000
UL 94V-0
Tape & Reel
1450
N/A
N/A
1932768-1
1932768-1
SUPER LOW PROFILE 1.95SIM...
SIM (Security Identity Mo...
2FF mini SIM
N/A
Printed Circuit Board
Connector
With
N/A
With
6
6
Normal Insertion
Without
N/A
N/A
Push-Pull
N/A
Selective Gold
1.2
Surface Mount
Board Mount
No
Without
2.54
.1
Black
Thermoplastic
2
.079
-25 – 70
-13 – 158
Signal
5000
UL 94V-0
Reel, Tape & Reel
1000
N/A
N/A
1981959-1
1981959-1
PUSH PUSH SIM H1.87 SWITC...
SIM (Security Identity Mo...
2FF mini SIM
N/A
Printed Circuit Board
Connector
With
N/A
With
6
6
Normal Insertion
With
1.2
15
Push-Push
Copper Alloy
Copper Alloy
1.2
Surface Mount
Board Mount
Yes
Without
2.54
.1
Black
LCP (Liquid Crystal Polym...
1.87
.073
-25 – 70
-13 – 158
Signal
1500
UL 94V-0
Tape & Reel
800
N/A
N/A
2-1705300-8
2-1705300-8
SIM CONNECTOR 5 DIRECTION...
SIM (Security Identity Mo...
2FF mini SIM
N/A
Printed Circuit Board
Connector
Without
N/A
Without
6
6
Normal Insertion
Without
.5
30
Push-Pull
N/A
Selective Gold
.5
Surface Mount
Board Mount
No
Without
2.54
.1
Black
LCP (Liquid Crystal Polym...
2.7
.106
-40 – 85
-40 – 185
Signal
5000
UL 94V-0
Tape & Reel
1150
N/A
N/A
2174803-2
2174803-2
PUSH-PUSH MICRO SIM CONNE...
SIM (Security Identity Mo...
3FF SIM
N/A
Printed Circuit Board
Connector
With
N/A
With
6
6
Normal Insertion
With
.5
10
Push-Push
Stainless Steel
Copper Alloy
.5
Surface Mount
Board Mount
No
Without
2.54
.1
Black
Thermoplastic
1.3
.051
-30 – 85
-22 – 185
Signal
1500
UL 94V-0
Tape & Reel
N/A
N/A
N/A
2174918-1
2174918-1
PUSH-PUSH SIM CONNECTOR S...
SIM (Security Identity Mo...
2FF mini SIM
N/A
Printed Circuit Board
Connector
With
N/A
With
6
6
Normal Insertion
With
N/A
N/A
Push-Push
Stainless Steel
Copper Alloy
.5
Surface Mount
Board Mount
No
Without
2.54
.1
Black
Thermoplastic
1.4
.055
-30 – 85
-22 – 185
Signal
N/A
UL 94V-0
Tape & Reel
1200
N/A
N/A
2199337-5
2199337-5
ASS'Y FOR MICRO SIM H1.18...
SIM (Security Identity Mo...
3FF SIM
N/A
Printed Circuit Board
Connector
With
Yes
With
8
8
Normal Insertion
With
N/A
N/A
Push-Pull
N/A
Selective Gold, Copper Al...
1
Surface Mount
Board Mount
No
Without, With
2.54
.1
Black
Thermoplastic
1.18
.046
-30 – 85
-22 – 185
Signal
5000
UL 94V-0
Tape & Reel, Reel
2000
N/A
N/A
2-2042647-0
2-2042647-0
Scalable Shielded SIM 6 ...
SIM (Security Identity Mo...
2FF mini SIM
N/A
Printed Circuit Board
Connector
With
N/A
Without
6
6
Normal Insertion
Without
N/A
N/A
Push-Pull
N/A
Selective Gold
.5
Surface Mount
Board Mount
Yes
Without
2.54
.1
Black
LCP (Liquid Crystal Polym...
2
.079
-30 – 85
-22 – 185
Signal
1500
UL 94V-0
Tape & Reel
1300
Scalable Sliding, Two Pie...
N/A
2229333-2
2229333-2
PUSH-PUSH MICRO SIM CONNE...
SIM (Security Identity Mo...
3FF SIM
N/A
Printed Circuit Board
Connector
With
N/A
With
6
6
Normal Insertion
N/A
N/A
N/A
Push-Push
N/A
Copper Alloy
.5
Surface Mount
Board Mount
N/A
Without
2.54
.1
Black
N/A
N/A
N/A
-30 – 85
-22 – 185
Signal
N/A
N/A
Tape
1050
N/A
N/A
2286237-1
2286237-1
BLOCK SIM CARD CONNECTOR
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2286981-1
2286981-1
BLOCK SD CONNECTOR
N/A
Smart Card
N/A
Printed Circuit Board
N/A
N/A
N/A
N/A
8
8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.5
Surface Mount
Board Mount
N/A
N/A
1.1
.04
N/A
N/A
N/A
N/A
-25 – 85
-13 – 185
Signal
N/A
N/A
N/A
N/A
N/A
N/A
2286990-1
2286990-1
SIDE ENTRY NANO SIM CARD ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2287217-1
2287217-1
BLOCK SIM CONNECTOR SIDE ...
N/A
SIM/SAM
N/A
Printed Circuit Board
N/A
N/A
N/A
N/A
6
6
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.2
Surface Mount
Board Mount
N/A
N/A
2.54
.1
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
Signal
N/A
N/A
N/A
N/A
N/A
N/A
2290741-1
2290741-1
3 IN 2 CONNECTOR ASSY
SIM (Security Identity Mo...
Pin Push
N/A
Printed Circuit Board
Connector
N/A
N/A
N/A
20
20
Tray Type
With
.3
10
Pin Push
Stainless Steel
Copper Alloy
.3
Surface Mount
Board Mount
N/A
N/A
1.1, 2.54
.1, .04
Black
LCP (Liquid Crystal Polym...
1.42
N/A
-40 – 85
-40 – 185
Signal
N/A
N/A
Tape & Reel
1200
N/A
N/A
2295782-1
2295782-1
3 IN 2 COMBO CONNECTOR
N/A
Pin Push
N/A
Printed Circuit Board
N/A
N/A
N/A
N/A
20
20
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.3
Surface Mount
Board Mount
N/A
N/A
2.54, 1.1
.1, .04
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
Signal
N/A
N/A
N/A
N/A
N/A
N/A
2296830-1
2296830-1
DUAL 4FF SIM CARD CONNECT...
N/A
3FF SIM
N/A
Printed Circuit Board
N/A
N/A
N/A
N/A
2
12
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.5
Surface Mount
N/A
N/A
N/A
2.54
N/A
N/A
N/A
N/A
N/A
-30 – 85
N/A
Signal
N/A
N/A
N/A
N/A
N/A
No
2309923-1
2309923-1
BLOCK SIM CONNECTOR SIDE ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2822541-1
2822541-1
PUSH-PUSH MICRO SIM CONNE...
N/A
SIM/SAM
Board-to-Board
Printed Circuit Board
N/A
N/A
N/A
N/A
6
6
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.5
Surface Mount
Board Mount
N/A
N/A
7.7
.304
N/A
N/A
N/A
N/A
-30 – 85
-22 – 185
Signal
N/A
N/A
N/A
N/A
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성