S3M - Toothed idler with rib
HEFA
5-idlers
Toothed idler with rib
Powered by
CAD모델 선택
{hefa/5-idlers/toothed_idler_with_rib/s3m_asmtab.prj},{NB=AWW-60-S3M100-10},{TYPE=AWW},{TYPE1=AWW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Natural anodizing},{NT=60},{TNW=S3M100},{PD=57.30},{OD=56.53},{F=61},{E=46},{A=11.0},{W=15.0},{S=0.00},{DH=19.5},{BEARING=6900ZZ},{NFB=2},{D=10},{DD=22},{B=6.0},{DDD=20.0},{DKC=23.0},{DKCK=1.1},{RR=},{FZBL=3},{PPATH=s3m/assembiles/d-s3m_asmtpl.prj},{ALT=},{FC=0.0},{BB=},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
CNSTYPECODE
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TYPE1
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
NT
Teeth
ⁿ/ₐ
TNW
Type Nominal Width
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
NO. of bearing
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
AWC-20-S3M060
AWC-20-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
S3M060
19.10
18.34
22
14
7.0
11.0
3.00
0.0
685ZZ M1
5
11
5.0
AWC-20-S3M100
AWC-20-S3M100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
S3M100
19.10
18.34
22
14
11.0
15.0
2.50
0.0
685ZZ M2
5
11
5.0
AWC-24-S3M060
AWC-24-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
S3M060
22.92
22.16
25
16
7.0
11.0
3.50
0.0
695ZZ M1
5
13
4.0
AWC-24-S3M100
AWC-24-S3M100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
S3M100
22.92
22.16
25
16
11.0
15.0
3.50
0.0
695ZZ M2
5
13
4.0
AWC-25-S3M060
AWC-25-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
25
S3M060
23.87
13.11
28
18
7.0
11.0
3.50
0.0
695ZZ M1
5
13
4.0
AWC-26-S3M060
AWC-26-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
26
S3M060
24.83
24.07
28
18
7.0
11.0
3.00
0.0
696ZZ M1
6
15
5.0
AWC-28-S3M060
AWC-28-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
28
S3M060
26.74
25.98
30
20
7.0
11.0
3.00
0.0
696ZZ M1
6
15
5.0
AWC-30-S3M060
AWC-30-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
S3M060
28.65
27.89
32
23
7.0
11.0
3.00
0.0
696ZZ M1
6
15
5.0
AWC-30-S3M100
AWC-30-S3M100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
S3M100
28.65
27.89
32
23
11.0
15.0
4.50
0.0
626ZZ M1
6
19
6.0
AWC-32-S3M060
AWC-32-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
32
S3M060
30.56
29.80
35
25
7.0
11.0
2.50
0.0
698ZZ M1
8
19
6.0
AWC-32-S3M100
AWC-32-S3M100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
32
S3M100
30.56
29.80
35
25
11.0
15.0
4.50
0.0
698ZZ M1
8
19
6.0
AWC-36-S3M060
AWC-36-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
36
S3M060
34.38
33.62
40
28
7.0
11.0
2.50
0.0
698ZZ M1
8
19
6.0
AWC-40-S3M060
AWC-40-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
40
S3M060
38.20
37.44
44
32
7.0
11.0
2.50
0.0
6900ZZ M1
10
22
6.0
AWC-44-S3M060
AWC-44-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
44
S3M060
42.02
41.25
48
36
7.0
11.0
2.50
0.0
6900ZZ M1
10
22
6.0
AWC-48-S3M060
AWC-48-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
48
S3M060
45.84
45.07
50
38
7.0
11.0
2.50
0.0
6900ZZ M1
10
22
6.0
AWC-50-S3M060
AWC-50-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
50
S3M060
47.75
46.98
52
40
7.0
11.0
2.50
0.0
6900ZZ M1
10
22
6.0
AWC-60-S3M060
AWC-60-S3M060
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
60
S3M060
57.30
56.53
61
46
7.0
11.0
2.50
0.0
6900ZZ M1
10
22
6.0
AHC-20-S3M060
AHC-20-S3M060
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
S3M060
19.10
18.34
22
14
7.0
11.0
3.00
0.0
685ZZ M1
5
11
5.0
AHC-20-S3M100
AHC-20-S3M100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
S3M100
19.10
18.34
22
14
11.0
15.0
2.50
0.0
685ZZ M2
5
11
5.0
AHC-24-S3M060
AHC-24-S3M060
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
24
S3M060
22.92
22.16
25
16
7.0
11.0
3.50
0.0
695ZZ M1
5
13
4.0
AHC-24-S3M100
AHC-24-S3M100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
24
S3M100
22.92
22.16
25
16
11.0
15.0
3.50
0.0
695ZZ M2
5
13
4.0
AHC-25-S3M060
AHC-25-S3M060
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
25
S3M060
23.87
13.11
28
18
7.0
11.0
3.50
0.0
695ZZ M1
5
13
4.0
AHC-26-S3M060
AHC-26-S3M060
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
26
S3M060
24.83
24.07
28
18
7.0
11.0
3.00
0.0
696ZZ M1
6
15
5.0
AHC-28-S3M060
AHC-28-S3M060
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
28
S3M060
26.74
25.98
30
20
7.0
11.0
3.00
0.0
696ZZ M1
6
15
5.0
AHC-30-S3M060
AHC-30-S3M060
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
30
S3M060
28.65
27.89
32
23
7.0
11.0
3.00
0.0
696ZZ M1
6
15
5.0
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성