Open Type-Full Complement (CRB)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Crossed Roller Bearings
Standard Type Crossed Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/crossed_rb/standard_type_crb/open_type_fc.prj},{NB=CRB25025},{IDNR=},{RID=G_180},{ORDER=CRB25025},{STDRT=250},{DESCR=(gevmsg IKOSTV 899)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=CRB 25025},{MASS=4.97},{SD=250},{D=310},{B=25},{SR=2.5},{SDA=259},{DA=290},{DAR=10},{PCDRL=274.50},{ZEFF=86},{RS=0.5},{DIRR=271.8},{SDOR=277.2},{PCDNE=295.6},{MNE=M4-6},{NNE=4},{MD=7.0},{MT=4.0},{CR=83900},{COR=183000},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
STDRT
Shaft Diameter
[mm]
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width
[mm]
SR
Min.Chamfer
[mm]
SDA
Dimension related to the installation
[mm]
DA
Dimension related to the installation
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
CRB3010
CRB3010
30
0.12
30
55
10
0.3
34
44
5290
6350
CRB4010
CRB4010
40
0.15
40
65
10
0.3
44
54
5980
8040
CRB5013
CRB5013
50
0.29
50
80
13
0.6
55
71
14200
18400
CRB6013
CRB6013
60
0.33
60
90
13
0.6
64
81
15400
21500
CRB7013
CRB7013
70
0.38
70
100
13
0.6
75
91
17000
25500
CRB8016
CRB8016
80
0.74
80
120
16
0.6
86
107
24300
37500
CRB9016
CRB9016
90
0.81
90
130
16
1.0
98
118
25900
42100
CRB10020
CRB10020
100
1.45
100
150
20
1.0
108
134
39400
61100
CRB11020
CRB11020
110
1.56
110
160
20
1.0
118
144
41200
66700
CRB12025
CRB12025
120
2.62
120
180
25
1.5
132
164
59900
95400
CRB13025
CRB13025
130
2.82
130
190
25
1.5
140
172
61000
99800
CRB14025
CRB14025
140
2.96
140
200
25
1.5
151
183
64100
108000
CRB15025
CRB15025
150
3.16
150
210
25
1.5
160
192
65000
113000
CRB15030
CRB15030
150
5.30
150
230
30
1.5
166
202
85900
144000
CRB20025
CRB20025
200
4.00
200
260
25
2.0
208
239
75300
148000
CRB20030
CRB20030
200
6.70
200
280
30
2.0
218
262
133000
234000
CRB20035
CRB20035
200
9.58
200
295
35
2.0
221
274
168000
282000
CRB25025
CRB25025
250
4.97
250
310
25
2.5
259
290
83900
183000
CRB25030
CRB25030
250
8.10
250
330
30
2.5
265
310
146000
283000
CRB25040
CRB25040
250
14.80
250
355
40
2.5
271
330
215000
382000
CRB30025
CRB30025
300
5.88
300
360
25
2.5
310
341
91900
217000
CRB30035
CRB30035
300
13.40
300
395
35
2.5
318
372
205000
408000
CRB30040
CRB30040
300
17.20
300
405
40
2.5
321
381
235000
451000
CRB40035
CRB40035
400
14.50
400
480
35
2.5
414
457
165000
400000
CRB40040
CRB40040
400
23.50
400
510
40
2.5
423
483
270000
590000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表