目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
ND Type 1
SCHNEEBERGER
Slides and miniature tables
Micro frictionless tables
ND
Powered by
CAD模型選擇
{schneeberger/linear_und_miniatur/mikrorolltische/type_nd/nd1_asmtbl.prj},{NB=ND 1-35.18(Hub=0)},{VERS=0},{L=35},{HUBST=0.0},{H=18},{A=8},{B=20},{B1=6.9},{B2=16.1},{B3=7.5},{DW=1.5},{D1=M2.5},{D1NDM=2.500},{D1KDM=2.013},{D2=2.7x90°},{D2X=2.700},{D3=2.9x90°},{D3X=2.900},{F1=0.2},{F2=0.3},{F3=0.2},{F4=0.2},{F5=0.2},{S=4},{S1=3.9},{S2=0.6},{S3=1},{S4=0.8},{S5=0.63},{S6=3.25},{S7=9.1},{S8=2.75},{S9=4},{T=3.5},{T1=3.4},{L2X=2.000},{L2Y=7.500},{L3Y=18.000},{L7=14},{PPATH=nd1_asmtpl.prj},{C=300},{ML=1.50},{MQ=1.20},{GEW=0.03}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
L
[mm]
HUB
[mm]
H
Stroke
[mm]
A
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
DW
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
F4
[mm]
F5
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S5
[mm]
S6
[mm]
S7
[mm]
S8
[mm]
S9
[mm]
T
[mm]
T1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
C
[N]
ML
[Nm]
MQ
[Nm]
GEW
Weight
[kg]
ND 1-25.12
ND 1-25.12
25
12
12
8
20
6.9
16.1
7.5
1.5
M2.5
2.7x90°
2.9x90°
0.2
0.3
0.2
0.2
0.2
4
3.9
0.6
1
0.8
0.63
3.25
9.1
2.75
4
3.5
3.4
5
2x7.5
1x18
3.5
20
14
14
200
0.90
0.80
0.02
ND 1-35.18
ND 1-35.18
35
18
18
8
20
6.9
16.1
7.5
1.5
M2.5
2.7x90°
2.9x90°
0.2
0.3
0.2
0.2
0.2
4
3.9
0.6
1
0.8
0.63
3.25
9.1
2.75
4
3.5
3.4
7.5
2x10
1x28
3.5
30
21
14
300
1.50
1.20
0.03
ND 1-45.25
ND 1-45.25
45
25
25
8
20
6.9
16.1
7.5
1.5
M2.5
2.7x90°
2.9x90°
0.2
0.3
0.2
0.2
0.2
4
3.9
0.6
1
0.8
0.63
3.25
9.1
2.75
4
3.5
3.4
7.5
3x10
1x20
12.5
40
27.5
14
400
2.10
1.60
0.04
ND 1-55.32
ND 1-55.32
55
32
32
8
20
6.9
16.1
7.5
1.5
M2.5
2.7x90°
2.9x90°
0.2
0.3
0.2
0.2
0.2
4
3.9
0.6
1
0.8
0.63
3.25
9.1
2.75
4
3.5
3.4
7.5
4x10
1x30
12.5
50
34
14
550
3.00
2.20
0.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表