MCB - Locking unit
MEDAN
Air cylinders
Standard Cylinders
MCB-Locking unit
Powered by
CAD模型選擇
{medan/air_cylinders/standard_cylinders/mcb/mcb_asmtab.prj},{NB=MCB-40},{IDNR=MIN},{MODEL=MCB},{TUBE=40},{A=35.5},{AX=35.500},{B=22.5},{BE=34.9},{BF=10.0},{C=80.0},{D=38.0},{E=54},{EB=G 1/8},{F=6},{G=-},{I=6.5},{MM=16},{T=M6 x 8L},{Y=70},{WEIGHT=0.60},{PRA=2},{PPATH=mcb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
B
[mm]
BE
[mm]
BF
[mm]
C
[mm]
D
[mm]
E
[mm]
EB
ⁿ/ₐ
F
[mm]
G
ⁿ/ₐ
I
[mm]
MM
[mm]
T
ⁿ/ₐ
Y
[mm]
WEIGHT
Weight
[kg]
MCB-20
MCB
20
M22x1.5
11.0
-
-
54.0
35.0
34
M5
22
M22x1.5
-
8
-
-
0.19
MCB-25
MCB
25
M22x1.5
11.0
-
-
54.0
35.0
34
M5
22
M22x1.5
-
10
-
-
0.19
MCB-32
MCB
32
30.5
20.5
30.0
7.5
67.5
32.5
47
G 1/8
6
-
6.5
12
M6 x 8L
60
0.40
MCB-40
MCB
40
35.5
22.5
34.9
10.0
80.0
38.0
54
G 1/8
6
-
6.5
16
M6 x 8L
70
0.60
MCB-50
MCB
50
40.5
29.0
40.0
10.0
100.0
46.5
65
G 1/8
8
-
9.0
20
M8 x 12L
90
1.10
MCB-63
MCB
63
45.5
29.0
45.0
10.0
100.0
56.5
75
G 1/8
8
-
9.0
20
M8 x 12L
90
1.50
MCB-80
MCB
80
45.5
37.0
45.0
10.0
120.0
72.0
95
G 1/4
12
-
11.0
25
M10 x 16L
110
2.60
MCB-100
MCB
100
55.5
39.0
55.0
10.0
120.0
89.0
114
G 1/4
12
-
11.0
25
M10 x 16L
110
3.50
MCB-125
MCB
125
60.5
51.5
60.0
16.0
156.0
110.0
138
G 1/4
20
-
13.0
32
M12 x 20L
140
6.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表