MC15 - Bulkhead Union
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc1520_bulkhead_union.prj},{NB=02050050},{NAME=02050050},{CODE=02050050},{TYPE=MC15 10 00},{MAT=Brass Nickel Plated},{VAR_E_TUBO=10},{VAR_I_TUBO=8},{D1=M14x1},{L1=50},{L1IN=1.969},{L2=8,5},{L2IN=.335},{CH1=16},{CH2=17},{G=56},{OZ=1.975},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=25},{WPP=363},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02050050},{NNCUSTOM=MC15},{NTCUSTOM=Bulkhead union},{LINACUSTOM=02050050},{STEPFILE=02050050},{PNGFILE=MC15},{DWGFILE=MC15},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02050030
02050030
02050030
MC15 06 00
Brass Nickel Plated
6
4
M10x1
48
1.890
10,5
.413
12
14
33,2
1.171
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02050040
02050040
02050040
MC15 08 00
Brass Nickel Plated
8
6
M12x1
48
1.890
10,5
.413
14
16
42,6
1.503
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02050050
02050050
02050050
MC15 10 00
Brass Nickel Plated
10
8
M14x1
50
1.969
8,5
.335
16
17
56
1.975
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02050060
02050060
02050060
MC15 12 00
Brass Nickel Plated
12
10
M16x1
53
2.087
8,5
.335
18
19
75,3
2.656
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02050080
02050080
02050080
MC15 15 00
Brass Nickel Plated
15
12,5
M20x1
58
2.283
8,5
.335
22
24
104,6
3.690
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02059020
02059020
02059020
MC15 05 00
Brass Nickel Plated
5
3
M7x0,75
40
1.575
8,5
.335
8
9
10,9
.384
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表