L - Toothed idler with rib
HEFA
5-idlers
Toothed idler with rib
Powered by
CAD모델 선택
{hefa/5-idlers/toothed_idler_with_rib/l_asmtab.prj},{NB=AHW-16-L075-8},{TYPE=AHW},{TYPE1=AHW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Hard anodizing},{NT=16},{TNW=L075},{PD=48.51},{OD=47.75},{F=55},{E=40},{A=21.0},{W=26.0},{S=0.00},{DH=16.5},{BEARING=698ZZ},{NFB=2},{D=8},{DD=19},{B=6.0},{DDD=16.5},{DKC=20.0},{DKCK=1.1},{RR=},{FZBL=3},{PPATH=l/assembiles/d-l_asmtpl.prj},{ALT=},{FC=0.0},{BB=},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
CNSTYPECODE
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TYPE1
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
NT
Teeth
ⁿ/ₐ
TNW
Type Nominal Width
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
NO. of bearing
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
AWC-16-L050
AWC-16-L050
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
L050
48.51
47.75
55
40
14.0
19.0
5.00
0.0
6200ZZ M1
10
30
9.0
AWC-16-L075
AWC-16-L075
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
L075
48.51
47.75
55
40
21.0
26.0
8.50
0.0
6201ZZ M1
10
30
9.0
AWC-18-L050
AWC-18-L050
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
L050
54.57
53.81
61
45
14.0
19.0
4.50
0.0
6201ZZ M1
12
32
10.0
AWC-18-L075
AWC-18-L075
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
L075
54.57
53.81
61
45
21.0
26.0
8.00
0.0
6201ZZ M1
12
32
10.0
AWC-18-L100
AWC-18-L100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
L100
54.57
53.81
61
45
27.0
32.0
6.00
0.0
6201ZZ M2
12
32
10.0
AWC-20-L050
AWC-20-L050
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
L050
60.64
59.88
67
50
14.0
19.0
4.50
0.0
6201ZZ M1
12
32
10.0
AWC-20-L075
AWC-20-L075
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
L075
60.64
59.88
67
50
21.0
26.0
8.00
0.0
6201ZZ M1
12
32
10.0
AWC-20-L100
AWC-20-L100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
L100
60.64
59.88
67
50
27.0
32.0
6.00
0.0
6201ZZ M2
12
32
10.0
AWC-22-L050
AWC-22-L050
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22
L050
66.70
65.94
80
60
14.0
19.0
4.00
0.0
6202ZZ M1
15
35
11.0
AWC-30-L050
AWC-30-L050
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
L050
90.96
90.20
99
80
14.0
19.0
4.00
0.0
6202ZZ M1
15
35
11.0
AHC-16-L050
AHC-16-L050
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
16
L050
48.51
47.75
55
40
14.0
19.0
5.00
0.0
6200ZZ M1
10
30
9.0
AHC-16-L075
AHC-16-L075
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
16
L075
48.51
47.75
55
40
21.0
26.0
8.50
0.0
6201ZZ M1
10
30
9.0
AHC-18-L050
AHC-18-L050
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
18
L050
54.57
53.81
61
45
14.0
19.0
4.50
0.0
6201ZZ M1
12
32
10.0
AHC-18-L075
AHC-18-L075
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
18
L075
54.57
53.81
61
45
21.0
26.0
8.00
0.0
6201ZZ M1
12
32
10.0
AHC-18-L100
AHC-18-L100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
18
L100
54.57
53.81
61
45
27.0
32.0
6.00
0.0
6201ZZ M2
12
32
10.0
AHC-20-L050
AHC-20-L050
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
L050
60.64
59.88
67
50
14.0
19.0
4.50
0.0
6201ZZ M1
12
32
10.0
AHC-20-L075
AHC-20-L075
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
L075
60.64
59.88
67
50
21.0
26.0
8.00
0.0
6201ZZ M1
12
32
10.0
AHC-20-L100
AHC-20-L100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
L100
60.64
59.88
67
50
27.0
32.0
6.00
0.0
6201ZZ M2
12
32
10.0
AHC-22-L050
AHC-22-L050
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
22
L050
66.70
65.94
80
60
14.0
19.0
4.00
0.0
6202ZZ M1
15
35
11.0
AHC-30-L050
AHC-30-L050
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
30
L050
90.96
90.20
99
80
14.0
19.0
4.00
0.0
6202ZZ M1
15
35
11.0
SFC-16-L050
SFC-16-L050
SFC
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
16
L050
48.51
47.75
55
40
14.0
19.0
5.00
0.0
6200ZZ M1
10
30
9.0
SFC-16-L075
SFC-16-L075
SFC
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
16
L075
48.51
47.75
55
40
21.0
26.0
8.50
0.0
6201ZZ M1
10
30
9.0
SFC-18-L050
SFC-18-L050
SFC
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
18
L050
54.57
53.81
61
45
14.0
19.0
4.50
0.0
6201ZZ M1
12
32
10.0
SFC-18-L075
SFC-18-L075
SFC
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
18
L075
54.57
53.81
61
45
21.0
26.0
8.00
0.0
6201ZZ M1
12
32
10.0
SFC-18-L100
SFC-18-L100
SFC
SFC : Central bearing typ...
S45C
SPCC
Steel
Ferric oxide protective f...
18
L100
54.57
53.81
61
45
27.0
32.0
6.00
0.0
6201ZZ M2
12
32
10.0
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성