KQ2H (Inch) - Male Connector (Gasket Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Inch-size/Applicable Tubing:Inch Size Connection Thread:UNF,NPT
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_2_1/kq2h_mc_gs_inch_1.prj},{NB=KQ2H01-32A1},{GUI=KQ2H01-32*1},{OD=1/8},{T=10-32UNF},{MATERIAL=A},{H=7},{D=6.9},{X=6.7},{Y=9.5},{L=17.4},{A=13.9},{M=13.3},{EA1=3.0},{EA2=2.5},{MBS=2.3},{CNSMASSEXACT=2.7},{D11=7.000},{D12=6.900},{L11=0.500},{L12=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D
[mm]
X
Release button dimension
[mm]
Y
Release button dimension
[mm]
L
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2H01-32A1
KQ2H01-32*1
1/8
10-32UNF
KQ2H01-32A1
7
6.9
6.7
9.5
17.4
13.9
13.3
3.0
2.5
2.3
2.7
KQ2H03-32A1
KQ2H03-32*1
5/32
10-32UNF
KQ2H03-32A1
8
7.9
7.7
10.0
17.6
14.1
13.3
3.3
3.3
2.3
3.3
KQ2H05-32A1
KQ2H05-32*1
3/16
10-32UNF
KQ2H05-32A1
8
9.0
8.4
11.0
17.7
14.2
13.3
3.4
3.4
2.3
3.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表