Glycerine-filled pressure gauges, connection on bottom
Riegler
Pneumatic products
Pressure and temperature measurement
Glycerine-filled pressure gauges
With metal housing / single scale in bar
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/glyzerinmanometer/glyzerinmanometer_mit_metalll-gehaeuse/glyzerinmanometer_anschluss_unten.prj},{NB=725},{ARTNR=725},{MB=0 - 4,0 bar},{V=-},{D=100.0},{A=G 1/2},{A11=20.955},{P11=1.814}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
V
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
700
700
-1 / 0,0 bar
For vacuum
63.0
G 1/4
700/1
700/1
-1 / +0,6 bar
For vacuum
63.0
G 1/4
700/2
700/2
-1 / +1,5 bar
For vacuum
63.0
G 1/4
700/3
700/3
-1 / +3,0 bar
For vacuum
63.0
G 1/4
700/4
700/4
-1 / +5,0 bar
For vacuum
63.0
G 1/4
700/5
700/5
-1 / +9,0 bar
For vacuum
63.0
G 1/4
700/6
700/6
-1 / +15,0 bar
For vacuum
63.0
G 1/4
701
701
0 - 0,6 bar
-
63.0
G 1/4
702
702
0 - 1,0 bar
-
63.0
G 1/4
703
703
0 - 1,6 bar
-
63.0
G 1/4
704
704
0 - 2,5 bar
-
63.0
G 1/4
705
705
0 - 4,0 bar
-
63.0
G 1/4
706
706
0 - 6,0 bar
-
63.0
G 1/4
707
707
0 - 10,0 bar
-
63.0
G 1/4
708
708
0 - 16,0 bar
-
63.0
G 1/4
709
709
0 - 25,0 bar
-
63.0
G 1/4
710
710
0 - 40,0 bar
-
63.0
G 1/4
711
711
0 - 60,0 bar
-
63.0
G 1/4
712
712
0 - 100,0 bar
-
63.0
G 1/4
713
713
0 - 160,0 bar
-
63.0
G 1/4
714
714
0 - 250,0 bar
-
63.0
G 1/4
715
715
0 - 400,0 bar
-
63.0
G 1/4
716
716
0 - 600,0 bar
-
63.0
G 1/4
720
720
-1 / 0,0 bar
For vacuum
100.0
G 1/2
720/1
720/1
-1 / +0,6 bar
For vacuum
100.0
G 1/2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表