GBC01 29 - Thick-walled flange type guide shaft support ??¨¨ Standard type ??¨¨ Mounting hole through hole
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gbc01_29.prj},{NB=GBC16-D15},{CODE=GBC16},{TYPOOL=standard type},{TYPOOL1=Install Kong Tong hole},{TYPE=Square Flange},{MAT=SUS304},{SUR=-},{D=15},{DPOOL=15},{DTOL=+0.018/0},{L=30},{D1=25.8},{H=48},{T=6},{V=19},{M=M4},{MPOOL=4},{PCD=38},{K=38},{W=0},{P=0},{F=0},{DD1=5.5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
TYPOOL1
type
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
DH7
[mm]
DTOL
D tolerance
[mm]
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
V
[mm]
M
[mm]
PCD
[mm]
K
[mm]
W
[mm]
P
[mm]
F
[mm]
DD1
d1
[mm]
GBC01-D8
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
8
+0.015/0
16
14.8
32
5
11
M3
25
0
0
0
0
3.5
GBC01-D8M
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
8M
+0.015/0
16
14.8
32
5
11
M4
25
0
0
0
0
4.5
GBC01-D10
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
10
+0.015/0
20
19.8
38
5
13
M3
30
0
0
0
0
4.5
GBC01-D12
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
12
+0.018/0
24
21.8
40
6
16
M4
32
0
0
0
0
4.5
GBC01-D13
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
13
+0.018/0
26
23.8
42
6
18
M4
34
0
0
0
0
4.5
GBC01-D15
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
15
+0.018/0
30
25.8
48
6
19
M4
38
0
0
0
0
5.5
GBC01-D16
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
16
+0.018/0
32
27.8
50
6
20
M4
40
0
0
0
0
5.5
GBC01-D20
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
20
+0.021/0
32
34.8
63
8
22
M5
50
0
0
0
0
6.6
GBC01-D25
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
25
+0.021/0
38
39.8
68
8
24
M5
55
0
0
0
0
6.6
GBC01-D30
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
30
+0.021/0
38
44.8
73
10
25
M6
60
0
0
0
0
6.6
GBC01-D35
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
35
+0.025/0
50
54.8
89
10
32
M6
72
0
0
0
0
9.0
GBC01-D40
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
40
+0.025/0
50
69.8
104
12
32
M8
87
0
0
0
0
9.0
GBC01-D50
GBC01
standard type
Mounting hole through hol...
Round flange
S45C
Black
50
+0.025/0
50
79.8
114
12
32
M8
97
0
0
0
0
9.0
GBC02-D8
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
8
+0.015/0
16
14.8
32
5
11
M3
25
0
0
0
0
3.5
GBC02-D8M
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
8M
+0.015/0
16
14.8
32
5
11
M4
25
0
0
0
0
4.5
GBC02-D10
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
10
+0.015/0
20
19.8
38
5
13
M3
30
0
0
0
0
4.5
GBC02-D12
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
12
+0.018/0
24
21.8
40
6
16
M4
32
0
0
0
0
4.5
GBC02-D13
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
13
+0.018/0
26
23.8
42
6
18
M4
34
0
0
0
0
4.5
GBC02-D15
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
15
+0.018/0
30
25.8
48
6
19
M4
38
0
0
0
0
5.5
GBC02-D16
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
16
+0.018/0
32
27.8
50
6
20
M4
40
0
0
0
0
5.5
GBC02-D20
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
20
+0.021/0
32
34.8
63
8
22
M5
50
0
0
0
0
6.6
GBC02-D25
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
25
+0.021/0
38
39.8
68
8
24
M5
55
0
0
0
0
6.6
GBC02-D30
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
30
+0.021/0
38
44.8
73
10
25
M6
60
0
0
0
0
6.6
GBC02-D35
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
35
+0.025/0
50
54.8
89
10
32
M6
72
0
0
0
0
9.0
GBC02-D40
GBC02
standard type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
40
+0.025/0
50
69.8
104
12
32
M8
87
0
0
0
0
9.0
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성