GAAXXHQ,GAAXXHR,GAAXXHS,GAAXXHT - Waterproof flat lock - handle press rotary type - right angle type - three-point type
SRD-FA
SRD-FA
t9884
Powered by
CAD모델 선택
{srdfaa/fagczih/t9884/ms-2347.prj},{NB=GAAXXHR110},{CODE=GAAXXHR},{TYPE=DS},{MAT=ZDC},{SUR=DY},{A=110},{A1=18.0},{A2=102},{A3=14.0},{B=34},{B1=26},{B2=22.0},{B3=62},{B4=30},{T=28.0},{T1=5.3},{T2=2.0},{TT=2.0},{E=53},{K=48°},{D=3.2},{S=8},{ML=M5-L10},{AA=103},{AA1=14.5},{BB=27},{ZL1=0.39},{ZL2=0.43},{LINK=https://www.srdfaa.com/product/1643750568096.html},{FZ1=84.7},{FZ2=66.1},{FZ3=11.6},{FZ4=5.6},{FZ5=12.0},{FZ6=9.0},{FZ7=16.0},{FZ8=38.0},{FZ9=11.2},{FZ10=11.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
SUR
surface treatment
ⁿ/ₐ
A
ⁿ/ₐ
A1
ⁿ/ₐ
A2
ⁿ/ₐ
A3
ⁿ/ₐ
B
ⁿ/ₐ
B1
ⁿ/ₐ
B2
ⁿ/ₐ
B3
ⁿ/ₐ
B4
ⁿ/ₐ
T
ⁿ/ₐ
T1
ⁿ/ₐ
T2
ⁿ/ₐ
TT
t
ⁿ/ₐ
E
ⁿ/ₐ
K
ⁿ/ₐ
D
ⁿ/ₐ
S
ⁿ/ₐ
ML
ⁿ/ₐ
AA
a
ⁿ/ₐ
AA1
a1
ⁿ/ₐ
BB
b
ⁿ/ₐ
WEI
ⁿ/ₐ
GAAXXHQ92
GAAXXHQ
Handle press rotary - rig...
ZDC
Bright chrome plating
92
16.5
84
12.5
32
24
22.0
62
30
28.3
5.0
2.3
2.3
39
42°
3.2
8
M5-L10
85
12.5
25
0.28
GAAXXHT92
GAAXXHT
Handle press rotary - rig...
ZDC
Matt chrome plating
92
16.5
84
12.5
32
24
22.0
62
30
28.3
5.0
2.3
2.3
39
42°
3.2
8
M5-L10
85
12.5
25
0.26
GAAXXHR92
GAAXXHR
Handle press rotary - rig...
ZDC
Matt chrome plating
92
16.5
84
12.5
32
24
22.0
62
30
28.3
5.0
2.3
2.3
39
42°
3.2
8
M5-L10
85
12.5
25
0.28
GAAXXHQ110
GAAXXHQ
Handle press rotary - rig...
ZDC
Bright chrome plating
110
18.0
102
14.0
34
26
22.0
62
30
28.0
5.3
2.0
2.0
53
48°
3.2
8
M5-L10
103
14.5
27
0.39
GAAXXHS110
GAAXXHS
Handle press rotary - rig...
SUS304
Polishing wire drawing
110
18.0
102
14.0
34
26
22.0
62
30
28.0
5.3
2.0
2.0
53
48°
3.2
8
M5-L10
103
14.5
27
0.44
GAAXXHT110
GAAXXHT
Handle press rotary - rig...
ZDC
Matt chrome plating
110
18.0
102
14.0
34
26
22.0
62
30
28.0
5.3
2.0
2.0
53
48°
3.2
8
M5-L10
103
14.5
27
0.43
GAAXXHR110
GAAXXHR
Handle press rotary - rig...
ZDC
Matt chrome plating
110
18.0
102
14.0
34
26
22.0
62
30
28.0
5.3
2.0
2.0
53
48°
3.2
8
M5-L10
103
14.5
27
0.39
GAAXXHQ150
GAAXXHQ
Handle press rotary - rig...
ZDC
Bright chrome plating
150
19.0
140
14.0
38
29
27.3
100
40
31.0
5.5
3.0
3.0
80
48°
4.2
10
M6-L12
141
14.5
30
0.52
GAAXXHS150
GAAXXHS
Handle press rotary - rig...
SUS304
Polishing wire drawing
150
19.0
140
14.0
38
29
27.3
100
40
31.0
5.5
3.0
3.0
80
48°
4.2
10
M6-L12
141
14.5
30
0.65
GAAXXHT150
GAAXXHT
Handle press rotary - rig...
ZDC
Matt chrome plating
150
19.0
140
14.0
38
29
27.3
100
40
31.0
5.5
3.0
3.0
80
48°
4.2
10
M6-L12
141
14.5
30
0.54
GAAXXHR150
GAAXXHR
Handle press rotary - rig...
ZDC
Matt chrome plating
150
19.0
140
14.0
38
29
27.3
100
40
31.0
5.5
3.0
3.0
80
48°
4.2
10
M6-L12
141
14.5
30
0.52
GAAXXHQ170
GAAXXHQ
Handle press rotary - rig...
ZDC
Bright chrome plating
170
26.5
160
21.5
44
31
27.3
100
40
34.2
5.5
3.0
3.0
83
45°
4.2
10
M6-L12
161
22.0
32
0.67
GAAXXHT170
GAAXXHT
Handle press rotary - rig...
ZDC
Matt chrome plating
170
26.5
160
21.5
44
31
27.3
100
40
34.2
5.5
3.0
3.0
83
45°
4.2
10
M6-L12
161
22.0
32
0.68
GAAXXHR170
GAAXXHR
Handle press rotary - rig...
ZDC
Matt chrome plating
170
26.5
160
21.5
44
31
27.3
100
40
34.2
5.5
3.0
3.0
83
45°
4.2
10
M6-L12
161
22.0
32
0.67
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성