目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting A24 block Y, Male 90
Metalwork
Fittings and Accessories
Fittings
Standard fitting A
Standard fitting A24
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/standard_fittling_a/standard_fitting_a24/standard_fitting_a24.prj},{NB=2124002},{IDNR=},{CODE=2124002},{REF=A24},{F=1/4},{F1=1/4},{CH=17},{P=11.0},{P1=11.0},{L=38},{L1=18.0},{INFO=Catalogue},{VER=2},{DA=16.000},{T1=20.000},{T2=17.000},{H=6.000},{G=13.157},{DI1=8.000},{DI1L=11.600},{DI2=11.445}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
CH
Ch
[mm]
P
[mm]
P1
[mm]
L
[mm]
L1
[mm]
2124001
2124001
A24
1/8
1/8
13
8.0
8.0
32
14.5
2124002
2124002
A24
1/4
1/4
17
11.0
11.0
38
18.0
2124003
2124003
A24
3/8
3/8
20
11.5
11.5
42
20.5
2124004
2124004
A24
1/2
1/2
25
14.0
14.0
53
26.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表