目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting A16 Tee, Male with PTFE
Metalwork
Fittings and Accessories
Fittings
Tappered thread fittings with PTFE
Standard fitting A16
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_with_ptfe/standard_fitting_a16/standard_fitting_a16.prj},{NB=2116002T},{IDNR=},{CODE=2116002T},{REF=A16},{F=1/4},{CH=13},{P=10.5},{L=24.5},{INFO=Catalogue},{G=13.716},{DI=8.000},{DA=12.000},{XCH=3.250},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
CH
Ch
[mm]
P
[mm]
L
[mm]
2116001T
2116001T
A16
1/8
10
8.0
16.5
2116002T
2116002T
A16
1/4
13
10.5
24.5
2116003T
2116003T
A16
3/8
15
11.0
26.0
2116004T
2116004T
A16
1/2
20
13.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表