目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 7603 - Gaskets, for threaded plugs DIN 908, Type A, Flat gasket
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
DIN7603
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/din7603/din_7603.prj},{NB=Dichtring DIN7603-CU-21-26-A},{ARTNR=DIN7603-CU-21-26-A},{PARTNUMBER=DIN 7603-CU-21-26-A},{NORMNR=DIN 7603},{D1NM=21},{D1IM=21.2},{D2NM=26},{D2NMX=26.0},{D2IM=25.9},{S=1.5},{MGEW=-},{RGEW=G1/2},{WERKSTOFFVIS=Kupfer},{WEIGHT=0.0019},{CTN=74152100},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1NM
Nominal dimension
[mm]
D1IM
Actual dimension +0.3
[mm]
D2NM
Nominal dimension
[mm]
D2IM
Actual dimension -0.2
[mm]
S
+/-0.2
[mm]
MGEW
metr. thread (suitable for DIN 908)
ⁿ/ₐ
RGEW
Tube thread (suitable for DIN 908)
ⁿ/ₐ
WERKSTOFFVIS
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Dichtring DIN7603-CU-8-11...
DIN7603-CU-8-11,5-A
8
8.2
11,5
11.4
1.0
M8x1
-
Kupfer
0.0004
74152100
YES
Dichtring DIN7603-AL-8-11...
DIN7603-AL-8-11,5-A
8
8.2
11,5
11.4
1.0
M8x1
-
Aluminium
0.0002
76161000
YES
Dichtring DIN7603-CU-10-1...
DIN7603-CU-10-13,5-A
10
10.2
13,5
13.4
1.0
M10x1
G1/8
Kupfer
0.0003
74152100
YES
Dichtring DIN7603-AL-10-1...
DIN7603-AL-10-13,5-A
10
10.2
13,5
13.4
1.0
M10x1
G1/8
Aluminium
0.0002
76161000
YES
Dichtring DIN7603-CU-12-1...
DIN7603-CU-12-16-A
12
12.2
16
15.9
1.5
M12x1,5
-
Kupfer
0.0009
74152100
YES
Dichtring DIN7603-AL-12-1...
DIN7603-AL-12-16-A
12
12.2
16
15.9
1.5
M12x1,5
-
Aluminium
0.0003
76161000
YES
Dichtring DIN7603-CU-14-1...
DIN7603-CU-14-18-A
14
14.2
18
17.9
1.5
M14x1,5
G1/4
Kupfer
0.0010
74152100
YES
Dichtring DIN7603-AL-14-1...
DIN7603-AL-14-18-A
14
14.2
18
17.9
1.5
M14x1,5
G1/4
Aluminium
0.0003
76161000
YES
Dichtring DIN7603-CU-16-2...
DIN7603-CU-16-20-A
16
16.2
20
19.9
1.5
M16x1,5
-
Kupfer
0.0012
74152100
YES
Dichtring DIN7603-AL-16-2...
DIN7603-AL-16-20-A
16
16.2
20
19.9
1.5
M16x1,5
-
Aluminium
0.0004
76161000
YES
Dichtring DIN7603-CU-17-2...
DIN7603-CU-17-21-A
17
17.2
21
20.9
1.5
-
G3/8
Kupfer
0.0012
74152100
YES
Dichtring DIN7603-AL-17-2...
DIN7603-AL-17-21-A
17
17.2
21
20.9
1.5
-
G3/8
Aluminium
0.0005
76161000
YES
Dichtring DIN7603-CU-18-2...
DIN7603-CU-18-22-A
18
18.2
22
21.9
1.5
M18x1,5
-
Kupfer
0.0012
74152100
YES
Dichtring DIN7603-AL-18-2...
DIN7603-AL-18-22-A
18
18.2
22
21.9
1.5
M18x1,5
-
Aluminium
0.0005
76161000
YES
Dichtring DIN7603-CU-20-2...
DIN7603-CU-20-24-A
20
20.2
24
23.9
1.5
M20x1,5
-
Kupfer
0.0015
74152100
YES
Dichtring DIN7603-AL-20-2...
DIN7603-AL-20-24-A
20
20.2
24
23.9
1.5
M20x1,5
-
Aluminium
0.0005
76161000
YES
Dichtring DIN7603-CU-21-2...
DIN7603-CU-21-26-A
21
21.2
26
25.9
1.5
-
G1/2
Kupfer
0.0019
74152100
YES
Dichtring DIN7603-AL-21-2...
DIN7603-AL-21-26-A
21
21.2
26
25.9
1.5
-
G1/2
Aluminium
0.0006
76161000
YES
Dichtring DIN7603-CU-22-2...
DIN7603-CU-22-27-A
22
22.2
27
26.9
1.5
M22x1,5
-
Kupfer
0.0020
74152100
YES
Dichtring DIN7603-AL-22-2...
DIN7603-AL-22-27-A
22
22.2
27
26.9
1.5
M22x1,5
-
Aluminium
0.0007
76161000
YES
Dichtring DIN7603-CU-24-2...
DIN7603-CU-24-29-A
24
24.3
29
28.9
2.0
M24x1,5
-
Kupfer
0.0030
74152100
YES
Dichtring DIN7603-AL-24-2...
DIN7603-AL-24-29-A
24
24.3
29
28.9
2.0
M24x1,5
-
Aluminium
0.0009
76161000
YES
Dichtring DIN7603-CU-26-3...
DIN7603-CU-26-31-A
26
26.3
31
30.9
2.0
M26x1,5
-
Kupfer
0.0030
74152100
YES
Dichtring DIN7603-AL-26-3...
DIN7603-AL-26-31-A
26
26.3
31
30.9
2.0
M26x1,5
-
Aluminium
0.0010
76161000
YES
Dichtring DIN7603-CU-27-3...
DIN7603-CU-27-32-A
27
27.3
32
31.9
2.0
M27x2
G3/4
Kupfer
0.0032
74152100
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表