目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CSX S - CSX…-S – for link system, force up to 4x the standard, with nanotechnologies
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
CSX...S
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/csx_s/csx_s_asmtab.prj},{NB=CSX63-45-S(03000)},{MODELLO=CSX63-45-S},{CORSA=45},{CU=0},{L=155},{N=200},{D=63},{DS=45},{M=M8},{H=12},{BAR1=189},{IN=3000},{IN1=3000.000},{FIN1=4900},{PRA=8},{PPATH=../csx/csx_asmtpl.prj},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
INFO
ⁿ/ₐ
CSX50-10-S
10
100
110
50
35
209
3000
Inner geometry does not c...
CSX50-15-S
15
120
135
50
35
209
3050
Inner geometry does not c...
CSX50-20-S
20
125
145
50
35
209
3100
Inner geometry does not c...
CSX50-25-S
25
130
155
50
35
209
3200
Inner geometry does not c...
CSX50-32-S
32
138
170
50
35
209
3500
Inner geometry does not c...
CSX50-38-S
38
147
185
50
35
209
3600
Inner geometry does not c...
CSX50-45-S
45
155
200
50
35
209
3700
Inner geometry does not c...
CSX50-50-S
50
160
210
50
35
209
3800
Inner geometry does not c...
CSX50-56-S
56
169
225
50
35
209
3900
Inner geometry does not c...
CSX50-63-S
63
177
240
50
35
209
4100
Inner geometry does not c...
CSX50-80-S
80
195
275
50
35
209
4400
Inner geometry does not c...
CSX63-10-S
10
105
115
63
45
189
3900
Inner geometry does not c...
CSX63-15-S
15
120
135
63
45
189
4000
Inner geometry does not c...
CSX63-20-S
20
125
145
63
45
189
4200
Inner geometry does not c...
CSX63-25-S
25
130
155
63
45
189
4400
Inner geometry does not c...
CSX63-32-S
32
138
170
63
45
189
4600
Inner geometry does not c...
CSX63-38-S
38
147
185
63
45
189
4700
Inner geometry does not c...
CSX63-45-S
45
155
200
63
45
189
4900
Inner geometry does not c...
CSX63-50-S
50
160
210
63
45
189
5000
Inner geometry does not c...
CSX63-63-S
63
177
240
63
45
189
5200
Inner geometry does not c...
CSX63-80-S
80
195
275
63
45
189
5500
Inner geometry does not c...
CSX75-10-S
10
110
120
75
58
190
6400
Inner geometry does not c...
CSX75-15-S
15
130
145
75
58
190
6500
Inner geometry does not c...
CSX75-25-S
25
140
165
75
58
190
7000
Inner geometry does not c...
CSX75-38-S
38
157
195
75
58
190
7700
Inner geometry does not c...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表