目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
Configurator - Cilindri compatti Tandem "EUROPE"
Pneumax
Pneumatic actuation
Cylinders with rod not up to standard
Compact cylinders EUROPE
Powered by
CAD模型選擇
{pneumax/cylinders/cilindri_con_stelo_non_a_norma/cilindri_europe/configuratore_europe_tandem_asmtab.prj},{NB=1561.32.0.0.A(0-0-0-01)},{DIA=32},{COR=0},{COR1=0},{CORLIB=0},{CORLIB1=0},{PP=0},{PP1=0},{TP=6},{M=1},{STX=A},{FIS=},{MAT=},{FIS1=},{MAT1=},{SPESSORE=14.500},{MIN=0},{MIN1=0},{RS=01},{PPATH=configuratore_europe_tandem_asmtpl.prj},{DQ=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DIA
Bore
ⁿ/ₐ
1581.12.0.0.A
12
1581.16.0.0.A
16
1581.20.0.0.A
20
1581.25.0.0.A
25
1561.32.0.0.A
32
1561.40.0.0.A
40
1561.50.0.0.A
50
1561.63.0.0.A
63
1561.80.0.0.A
80
1561.100.0.0.A
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表