품질보증 정보
카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30102 - Hex socket button head cap screws, partially / fully threaded (ISO 7380-1), cl. 010.9, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 19, BN 30102, BN 13255 Hex socket button head cap screws partially / fully threaded
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_10/bn_19_30102_13255/bn_30102.prj},{NB=BN 30102 5400653 hex socket button head screw M6x30},{CNSORDERNO=5400653},{BNARTNR=5400653},{BNNORM1=ISO 7380-1},{BNNORM2=},{CNSMAT=Stahl 010.9},{BNMAT=Stahl 010.9},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{L=30.000},{A=2.000},{DA=6.800},{DK=10.500},{K=3.300},{R=0.250},{S=4.000},{T=2.080},{V=1.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 30102 3167668 hex sock...
3167668
ISO 7380-1
Steel 010.9
zinc plated blue
4.000
3.141
0.700
6.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 30102 3167669 hex sock...
3167669
ISO 7380-1
Steel 010.9
zinc plated blue
4.000
3.141
0.700
8.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 30102 3167670 hex sock...
3167670
ISO 7380-1
Steel 010.9
zinc plated blue
4.000
3.141
0.700
10.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 30102 3167671 hex sock...
3167671
ISO 7380-1
Steel 010.9
zinc plated blue
4.000
3.141
0.700
12.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 30102 3167672 hex sock...
3167672
ISO 7380-1
Steel 010.9
zinc plated blue
4.000
3.141
0.700
16.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 30102 8256993 hex sock...
8256993
ISO 7380-1
Steel 010.9
zinc plated blue
4.000
3.141
0.700
20.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 30102 8277478 hex sock...
8277478
ISO 7380-1
Steel 010.9
zinc plated blue
4.000
3.141
0.700
25.000
1.400
4.700
7.600
2.200
0.200
2.500
1.300
BN 30102 8277486 hex sock...
8277486
ISO 7380-1
Steel 010.9
zinc plated blue
4.000
3.141
0.700
30.000
10.000
4.700
7.600
2.200
0.200
2.500
1.300
BN 30102 5400638 hex sock...
5400638
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
8.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 5400639 hex sock...
5400639
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
10.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 5400640 hex sock...
5400640
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
12.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 5400641 hex sock...
5400641
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
16.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 5400642 hex sock...
5400642
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
20.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 5400643 hex sock...
5400643
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
25.000
1.600
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 5400644 hex sock...
5400644
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
30.000
8.000
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 5400645 hex sock...
5400645
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
35.000
13.000
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 5400646 hex sock...
5400646
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
40.000
18.000
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 3299351 hex sock...
3299351
ISO 7380-1
Steel 010.9
zinc plated blue
5.000
4.019
0.800
50.000
28.000
5.700
9.500
2.750
0.200
3.000
1.560
BN 30102 5400647 hex sock...
5400647
ISO 7380-1
Steel 010.9
zinc plated blue
6.000
4.773
1.000
8.000
2.000
6.800
10.500
3.300
0.250
4.000
2.080
BN 30102 5400648 hex sock...
5400648
ISO 7380-1
Steel 010.9
zinc plated blue
6.000
4.773
1.000
10.000
2.000
6.800
10.500
3.300
0.250
4.000
2.080
BN 30102 5400649 hex sock...
5400649
ISO 7380-1
Steel 010.9
zinc plated blue
6.000
4.773
1.000
12.000
2.000
6.800
10.500
3.300
0.250
4.000
2.080
BN 30102 5400650 hex sock...
5400650
ISO 7380-1
Steel 010.9
zinc plated blue
6.000
4.773
1.000
16.000
2.000
6.800
10.500
3.300
0.250
4.000
2.080
BN 30102 5400651 hex sock...
5400651
ISO 7380-1
Steel 010.9
zinc plated blue
6.000
4.773
1.000
20.000
2.000
6.800
10.500
3.300
0.250
4.000
2.080
BN 30102 5400652 hex sock...
5400652
ISO 7380-1
Steel 010.9
zinc plated blue
6.000
4.773
1.000
25.000
2.000
6.800
10.500
3.300
0.250
4.000
2.080
BN 30102 5400653 hex sock...
5400653
ISO 7380-1
Steel 010.9
zinc plated blue
6.000
4.773
1.000
30.000
2.000
6.800
10.500
3.300
0.250
4.000
2.080
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성