目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T09 - Plug
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t09.prj},{NB=T090600},{VERSION=MAIN SERIES},{D=6},{B=9.5},{L=27.5},{CODEX=090600},{CODEY=2},{PBOX=100},{H1=8.50},{H2=10.50},{H3=2.00},{D1=7.41},{H4=0.50},{D2=7.50},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
B
øB
[mm]
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T090400
T090400
4
7.0
25.0
100
T090600
T090600
6
9.5
27.5
100
T090800
T090800
8
12.0
30.0
100
T091000
T091000
10
14.0
32.5
100
T091200
T091200
12
16.0
35.0
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表