目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 311 - Cross adaptor
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_311.prj},{NB=3110600},{CODE=3110600},{D=6/4},{L=45},{SW1=12},{SW2=8},{PBOX=50},{DX=3.9500},{CODEY=1},{IMG1=_immagini/raccordi_standard/serie300},{D2=5.950},{D3=6.675},{D4=3.500},{L1=9.605},{L2=4.500},{L3=6.000},{CH1=0.500},{CH2=0.300},{DU=1.500},{L5=2.400},{L6=0.000},{D6=2.575},{D7=3.065},{CH3=0.400},{L7=3.000},{R=0.600},{L8=4.500},{L9=9.000},{L10=2.250},{R6=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
ⁿ/ₐ
L
[mm]
SW1
[mm]
SW2
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
3110600
3110600
6/4
45
12
8
50
3110800
3110800
8/4
45
14
10
25
3111000
3111000
10/8
51
16
11
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表