Nederlands
English
Anaconda Sealtite EFM - Anaconda Sealtite EFM
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_efm.prj},{NB=314.020.1(Standard)},{ST=3/4''},{VP=Standard},{COL=314},{ID=21.0},{AD=26.4},{SB=90},{DB=160},{WEIGHT=0.4},{IS=Galvanisiertes Stahlband},{MAN=PVC},{TMIN=-20},{TMAX=60},{TKURZ=80},{DF=750},{SF=6},{ZF=1000},{DS=IP 67},{OIB=3},{BAC=6380213},{SNR=83071000},{INFO=PDF Info},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
314.010.1
314.010.1
5/16''
30
10.1
14.4
50
75
0.2
6.0
314.012.1
314.012.1
3/8''
75
12.6
17.8
60
100
0.2
15.0
314.016.1
314.016.1
1/2''
60
16.0
21.1
75
125
0.3
18.0
314.020.1
314.020.1
3/4''
30
21.0
26.4
90
160
0.4
12.0
314.026.1
314.026.1
1''
30
26.5
33.1
120
200
0.6
18.0
314.035.1
314.035.1
1.1/4''
15
35.1
41.8
150
240
0.8
12.0
314.040.1
314.040.1
1.1/2''
15
40.3
47.8
200
290
1.1
16.5
314.050.1
314.050.1
2''
15
51.6
59.9
250
350
1.5
22.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表