HFP51 52 56 57 - Stainless steel dish hinge, heavy object insertion type, flat type, left side insertion type, right side insertion type
Yiheda 3D Electronic Gallery
yhd_industrial
J2-handle/hinge/door part
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j2/hfp51_52_56_57.prj},{NB=HFP52-125},{CODE=HFP52},{TYPE=zwbcx·px·zcbcx},{MAT=SUS304},{SUR=jingmianpaoguang},{SP=125},{A=100},{B=125},{L=115.0},{DD1=9},{DD2=17},{T=4.0},{WEI=0.50},{LINK=web},{PPATH=hfp51_52_56_57/assem/hfp51_52_56_57_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
DD1
D1
[mm]
DD2
D2
[mm]
T
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HFP51-50
HFP51
Heavy object insertion ty...
SS
galvanize
50
39
50
45.0
5
10
2.5
0.06
HFP51-65
HFP51
Heavy object insertion ty...
SS
galvanize
65
50
65
64.5
5
10
2.5
0.09
HFP51-75
HFP51
Heavy object insertion ty...
SS
galvanize
75
70
75
70.0
6
12
3.0
0.18
HFP51-100
HFP51
Heavy object insertion ty...
SS
galvanize
100
83
100
90.0
8
16
4.0
0.40
HFP51-125
HFP51
Heavy object insertion ty...
SS
galvanize
125
100
125
115.0
9
17
4.0
0.50
HFP52-50
HFP52
Heavy object insertion ty...
SUS304
mirror reflection
50
39
50
45.0
5
10
2.5
0.06
HFP52-65
HFP52
Heavy object insertion ty...
SUS304
mirror reflection
65
50
65
64.5
5
10
2.5
0.09
HFP52-75
HFP52
Heavy object insertion ty...
SUS304
mirror reflection
75
70
75
70.0
6
12
3.0
0.18
HFP52-100
HFP52
Heavy object insertion ty...
SUS304
mirror reflection
100
83
100
90.0
8
16
4.0
0.40
HFP52-125
HFP52
Heavy object insertion ty...
SUS304
mirror reflection
125
100
125
115.0
9
17
4.0
0.50
HFP56-50
HFP56
Heavy object insertion ty...
SS
galvanize
50
39
50
45.0
5
10
2.5
0.06
HFP56-65
HFP56
Heavy object insertion ty...
SS
galvanize
65
50
65
64.5
5
10
2.5
0.09
HFP56-75
HFP56
Heavy object insertion ty...
SS
galvanize
75
70
75
70.0
6
12
3.0
0.18
HFP56-100
HFP56
Heavy object insertion ty...
SS
galvanize
100
83
100
90.0
8
16
4.0
0.40
HFP56-125
HFP56
Heavy object insertion ty...
SS
galvanize
125
100
125
115.0
9
17
4.0
0.50
HFP57-50
HFP57
Heavy object insertion ty...
SUS304
mirror reflection
50
39
50
45.0
5
10
2.5
0.06
HFP57-65
HFP57
Heavy object insertion ty...
SUS304
mirror reflection
65
50
65
64.5
5
10
2.5
0.09
HFP57-75
HFP57
Heavy object insertion ty...
SUS304
mirror reflection
75
70
75
70.0
6
12
3.0
0.18
HFP57-100
HFP57
Heavy object insertion ty...
SUS304
mirror reflection
100
83
100
90.0
8
16
4.0
0.40
HFP57-125
HFP57
Heavy object insertion ty...
SUS304
mirror reflection
125
100
125
115.0
9
17
4.0
0.50
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성