BBC6000ZZ 6310ZZ-J - Deep groove ball bearing - double side with dust cover C3 clearance
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bbc6000_6310zz-j.prj},{NB=BBC6310ZZ},{CODE=BBC},{TYPE1=Standard type},{CODE1=6},{ZCJD=GB/T 307.1 Level 6},{CODE2=ZZ (double-sided with dust cover)},{MAT=GCr15},{MAT1=SUJ2},{TYPE=6310ZZ},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
TYPE
ⁿ/ₐ
CODE1
Bearing type code
ⁿ/ₐ
ZCJD
Bearing accuracy
ⁿ/ₐ
CODE2
Post code
ⁿ/ₐ
MAT
Bearing material (international)
ⁿ/ₐ
MAT1
Bearing material (equivalent)
ⁿ/ₐ
TYPE
Bearing Type
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
RR1
r1
[mm]
CR
Basic rated load Cr (moving)
[KN]
CO
Basic rated load Co (static)
[KN]
RPM
Allowable speed (reference)
[1/min]
DBMIN
Installation size db min
[mm]
DBMAX
Installation size db max
[mm]
DA
Installation size Da max
[mm]
RR
Installation size r max
[mm]
GG
Weight (reference)
[g]
BBC6000ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6000ZZ
10
26
8
0.3
4.55
1.97
30000
12.0
13.0
24.0
0.3
18
BBC6200ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6200ZZ
10
30
9
0.6
5.10
2.39
24000
14.0
16.0
26.0
0.6
32
BBC6300ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6300ZZ
10
35
11
0.6
8.10
3.45
22000
14.0
16.5
31.0
0.6
52
BBC6001ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6001ZZ
12
28
8
0.3
53.10
2.37
28000
14.0
15.5
26.0
0.3
22
BBC6201ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6201ZZ
12
32
10
0.6
6.80
3.05
22000
16.0
17.0
28.0
0.6
37
BBC6301ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6301ZZ
12
37
12
1.0
9.70
4.20
20000
17.0
18.0
32.0
1.0
60
BBC6002ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6002ZZ
15
32
9
0.3
5.60
2.83
24000
17.0
19.0
30.0
0.3
31
BBC6202ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6202ZZ
15
35
11
0.6
7.65
3.75
20000
19.0
20.5
31.0
0.6
45
BBC6302ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6302ZZ
15
42
13
1.0
11.40
5.45
17000
20.0
22.5
37.0
1.0
83
BBC6003ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6003ZZ
17
35
10
0.3
6.00
3.25
22000
19.0
21.5
33.0
0.3
41
BBC6203ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6203ZZ
17
40
12
0.6
9.55
4.80
17000
21.0
23.5
36.0
0.6
67
BBC6303ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6303ZZ
17
47
14
1.0
13.60
6.65
15000
22.0
25.5
42.0
1.0
113
BBC6004ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6004ZZ
20
42
12
0.6
9.40
5.00
18000
24.0
25.5
38.0
0.6
68
BBC6204ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6204ZZ
20
47
14
1.0
12.80
6.60
15000
25.0
26.5
42.0
1.0
107
BBC6304ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6304ZZ
20
52
15
1.1
15.90
7.90
14000
26.5
28.0
45.5
1.0
145
BBC6005ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6005ZZ
25
47
12
0.6
10.10
5.85
15000
29.0
30.0
43.0
0.6
79
BBC6205ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6205ZZ
25
52
15
1.0
14.00
7.85
13000
30.0
32.0
47.0
1.0
129
BBC6305ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6305ZZ
25
62
17
1.1
20.60
11.20
11000
31.5
36.0
55.5
1.0
235
BBC6006ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6006ZZ
30
55
13
1.0
13.20
8.30
13000
35.0
36.5
50.0
1.0
116
BBC6206ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6206ZZ
30
62
16
1.0
19.50
11.30
11000
35.0
38.5
57.0
1.0
199
BBC6306ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6306ZZ
30
72
19
1.1
26.70
15.00
9500
36.5
42.5
65.5
1.0
345
BBC6007ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6007ZZ
35
62
14
1.0
16.00
10.30
11000
40.0
41.5
57.0
1.0
151
BBC6207ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6207ZZ
35
72
17
1.1
25.70
15.30
9500
41.5
44.5
65.5
1.0
284
BBC6307ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6307ZZ
35
80
21
1.5
33.50
19.20
8500
43.0
47.0
72.0
1.5
464
BBC6008ZZ
BBC
Standard type
6
GB/T 307.1 Level 6
ZZ (double-sided with dus...
GCr15
SUJ2
6008ZZ
40
68
15
1.0
16.80
11.50
10000
45.0
47.5
63.0
1.0
190
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성