GCL01 26 - T-shaped guide shaft support ?¡è Open type ?¡è No positioning hole / With positioning hole
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gcl01_26_asmtab.prj},{NB=GCL11-D3-H10},{CODE=GCL11},{TYPE=Slit Type},{TYPOOL=No Dowel Hole},{TYPOOL1=H Specify the type},{MAT=S45C},{SUR=black coating},{ATTA=1 Hexagon socket head cap screws},{D=3},{DPOOL=3,4,5,6,8,10,12,13,15,16,18,20,25,30,35,40,50},{H=10},{L2=4},{P1=0.5},{D2=5.5},{K1=3},{S2=2.5},{STRENGTH=12.9},{PPATH=gcl/assem/gcl_asmtpl.prj},{LINK=Webxxx},{WEB=http://www.yhdfa.com/index.php?s=/Home/Detail/detail/xlno/GCL01-26.html}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
TYPOOL1
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
DPOOL
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
H1
[mm]
T
[mm]
S
[mm]
W
[mm]
L1
[mm]
DD
d
[mm]
E
[mm]
M
ⁿ/ₐ
DD2
d2
[mm]
DD1
d1
[mm]
HH
h
[mm]
N
[mm]
Q
[mm]
V
[mm]
GCL01-D3-H10
GCL01
Open type
No positioning hole
H selection type
S45C
Black
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL02-D3-H10
GCL02
Open type
No positioning hole
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL06-D3-H10
GCL06
Open type
No positioning hole
H selection type
SUS304
-
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL08-D3-H10
GCL08
Open type
No positioning hole
H selection type
A6063
True-color anodic oxidati...
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL09-D3-H10
GCL09
Open type
No positioning hole
H selection type
A6063
Black anodizing
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL11-D3-H10
GCL11
Open type
No positioning hole
H designated type
S45C
Black
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL12-D3-H10
GCL12
Open type
No positioning hole
H designated type
S45C
Electroless nickel platin...
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL16-D3-H10
GCL16
Open type
No positioning hole
H designated type
SUS304
-
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL18-D3-H10
GCL18
Open type
No positioning hole
H designated type
A6063
True-color anodic oxidati...
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL19-D3-H10
GCL19
Open type
No positioning hole
H designated type
A6063
Black anodizing
One hexagon socket head c...
3,4,5,6,8,10,12,13,15,16,...
+0.010/0
26
21
8
3.8
9.8
18.0
3.5
7
M3 Well versed in
3.5
6.5
3.5
1.5
0
0
GCL21-D8-H15
GCL21
Open type
With positioning holes
H selection type
S45C
Black
One hexagon socket head c...
8,10,12,13,15,16,18,20,25...
+0.015/0
42
31
10
5.8
17.8
30.0
4.5
11
M4 Well versed in
4.5
8.0
4.5
2.0
4
5
GCL22-D8-H15
GCL22
Open type
With positioning holes
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
8,10,12,13,15,16,18,20,25...
+0.015/0
42
31
10
5.8
17.8
30.0
4.5
11
M4 Well versed in
4.5
8.0
4.5
2.0
4
5
GCL26-D8-H15
GCL26
Open type
With positioning holes
H selection type
SUS304
-
One hexagon socket head c...
8,10,12,13,15,16,18,20,25...
+0.015/0
42
31
10
5.8
17.8
30.0
4.5
11
M4 Well versed in
4.5
8.0
4.5
2.0
4
5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성