GCJ01 26 - T-type guide shaft bearing standard type ?¡è No positioning hole / with positioning hole
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gcj01_26.prj},{NB=GCJ12-D13-H15},{CODE=GCJ12},{TYPE=standard type},{TYPOOL=No Dowel Hole},{TYPOOL1=H Specify the type},{MAT=S45C},{SUR=electroless nickel plating},{ATTA=1 Set screw (Stainless steel)},{D=13},{DTOL=+0.018/0},{H=15},{HPOOL=[15:40/0.1]},{H1POOL=H+12},{M=M4},{MPOOL=4},{L1=30},{DD=4.5},{Q=0},{HH=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
TYPOOL1
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
DH7
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
H1
[mm]
T
[mm]
S
[mm]
W
[mm]
M
ⁿ/ₐ
L1
[mm]
DD
d
[mm]
Q
[mm]
HH
h
[mm]
GCJ01-D3-H10
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
3
+0.01/0
26
15
8
3.8
9.8
M3
18
3.5
0
0
GCJ01-D4-H10
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
4
+0.012/0
26
16
8
3.8
9.8
M3
18
3.5
0
0
GCJ01-D5-H10
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
5
+0.012/0
26
17
8
3.8
9.8
M3
18
3.5
0
0
GCJ01-D6-H10
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
6
+0.012/0
26
18
8
3.8
9.8
M3
18
3.5
0
0
GCJ01-D8-H10
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
8
+0.015/0
42
19
10
5.8
17.8
M4
30
4.5
0
0
GCJ01-D10-H10
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
10
+0.015/0
42
20
10
5.8
17.8
M4
30
4.5
0
0
GCJ01-D12-H10
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
12
+0.018/0
42
21
10
5.8
17.8
M4
30
4.5
0
0
GCJ01-D13-H10
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
13
+0.018/0
42
22
10
5.8
17.8
M4
30
4.5
0
0
GCJ01-D15-H15
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
15
+0.018/0
54
30
10
5.8
29.8
M4
42
4.5
0
0
GCJ01-D16-H15
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
16
+0.018/0
54
30
10
5.8
29.8
M4
42
4.5
0
0
GCJ01-D18-H15
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
18
+0.018/0
67
33
16
7.8
34.8
M6
50
6.6
0
0
GCJ01-D20-H15
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
20
+0.021/0
67
33
16
7.8
34.8
M6
50
6.6
0
0
GCJ01-D25-H20
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
25
+0.021/0
67
40
16
7.8
34.8
M6
50
6.6
0
0
GCJ01-D30-H20
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
30
+0.021/0
85
43
20
9.8
44.8
M6
65
9.0
0
0
GCJ01-D35-H25
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
35
+0.025/0
85
50
20
9.8
44.8
M6
65
9.0
0
0
GCJ01-D40-H25
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
40
+0.025/0
100
55
20
9.8
59.8
M6
80
9.0
0
0
GCJ01-D50-H30
GCJ01
standard type
No positioning hole
H selection type
S45C
Black
One set screw
50
+0.025/0
125
68
20
14.8
74.8
M6
100
14.0
0
0
GCJ02-D3-H10
GCJ02
standard type
No positioning hole
H selection type
S45C
Electroless nickel platin...
One set screw(Stainless s...
3
+0.01/0
26
15
8
3.8
9.8
M3
18
3.5
0
0
GCJ02-D4-H10
GCJ02
standard type
No positioning hole
H selection type
S45C
Electroless nickel platin...
One set screw(Stainless s...
4
+0.012/0
26
16
8
3.8
9.8
M3
18
3.5
0
0
GCJ02-D5-H10
GCJ02
standard type
No positioning hole
H selection type
S45C
Electroless nickel platin...
One set screw(Stainless s...
5
+0.012/0
26
17
8
3.8
9.8
M3
18
3.5
0
0
GCJ02-D6-H10
GCJ02
standard type
No positioning hole
H selection type
S45C
Electroless nickel platin...
One set screw(Stainless s...
6
+0.012/0
26
18
8
3.8
9.8
M3
18
3.5
0
0
GCJ02-D8-H10
GCJ02
standard type
No positioning hole
H selection type
S45C
Electroless nickel platin...
One set screw(Stainless s...
8
+0.015/0
42
19
10
5.8
17.8
M4
30
4.5
0
0
GCJ02-D10-H10
GCJ02
standard type
No positioning hole
H selection type
S45C
Electroless nickel platin...
One set screw(Stainless s...
10
+0.015/0
42
20
10
5.8
17.8
M4
30
4.5
0
0
GCJ02-D12-H10
GCJ02
standard type
No positioning hole
H selection type
S45C
Electroless nickel platin...
One set screw(Stainless s...
12
+0.018/0
42
21
10
5.8
17.8
M4
30
4.5
0
0
GCJ02-D13-H10
GCJ02
standard type
No positioning hole
H selection type
S45C
Electroless nickel platin...
One set screw(Stainless s...
13
+0.018/0
42
22
10
5.8
17.8
M4
30
4.5
0
0
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성