RDL01 61 - Pillar fixing clip ?¡è Split type T-shaped orthogonal type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdl01_61_asmtab.prj},{NB=RDL02-D30},{CODE=RDL02},{TYPE=tongjing},{TYPOOL=zhengjiao},{MAT=SS400},{SUR=Electroless Nickel Plating},{ATTA=TAC21},{ATTA2=M5X35 6number},{STRENGTH=A2-70},{D=30},{DTOL=+0.021/0},{A=75},{B=50},{C=41},{E=25},{F=44},{G=6},{H=20},{L=35.0},{M=5},{MPOOL=M5},{K=5.5},{N1=26},{N2=40.0},{N3=20},{T=19},{W=3},{D1=8.5},{P=0.8},{L1=35},{K1=5},{S=4},{PPATH=rdl01/assem/rdl01_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA2
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
MPOOL
M
ⁿ/ₐ
K
[mm]
N1
[mm]
N2
[mm]
N3
[mm]
T
[mm]
W
[mm]
RDL01-D10
RDL01
Split type
T-shaped orthogonal
SS400
Black
TAC01
M5X16 4number
10
+0.015/0
35
25
17
14
13
8
9
16.0
M5
5.5
15
16.5
0
8
1
RDL01-D12
RDL01
Split type
T-shaped orthogonal
SS400
Black
TAC01
M5X18 4
12
+0.018/0
40
32
19
15
16
9
10
19.0
M5
5.5
16
20.0
0
9
1
RDL01-D15
RDL01
Split type
T-shaped orthogonal
SS400
Black
TAC01
M5X20 six
15
+0.018/0
50
32
22
16
28
6
11
26.5
M5
5.5
18
22.0
15
10
2
RDL01-D20
RDL01
Split type
T-shaped orthogonal
SS400
Black
TAC01
M5X25 six
20
+0.021/0
55
38
27
19
30
6
14
26.0
M5
5.5
20
28.0
15
12
3
RDL01-D25
RDL01
Split type
T-shaped orthogonal
SS400
Black
TAC01
M5X30 six
25
+0.021/0
65
44
35
22
37
6
17
30.5
M5
5.5
22
34.0
18
16
3
RDL01-D30
RDL01
Split type
T-shaped orthogonal
SS400
Black
TAC01
M5X35 six
30
+0.021/0
75
50
41
25
44
6
20
35.0
M5
5.5
26
40.0
20
19
3
RDL02-D10
RDL02
Split type
T-shaped orthogonal
SS400
Electroless nickel platin...
TAC21
M5X16 4number
10
+0.015/0
35
25
17
14
13
8
9
16.0
M5
5.5
15
16.5
0
8
1
RDL02-D12
RDL02
Split type
T-shaped orthogonal
SS400
Electroless nickel platin...
TAC21
M5X18 4
12
+0.018/0
40
32
19
15
16
9
10
19.0
M5
5.5
16
20.0
0
9
1
RDL02-D15
RDL02
Split type
T-shaped orthogonal
SS400
Electroless nickel platin...
TAC21
M5X20 six
15
+0.018/0
50
32
22
16
28
6
11
26.5
M5
5.5
18
22.0
15
10
2
RDL02-D20
RDL02
Split type
T-shaped orthogonal
SS400
Electroless nickel platin...
TAC21
M5X25 six
20
+0.021/0
55
38
27
19
30
6
14
26.0
M5
5.5
20
28.0
15
12
3
RDL02-D25
RDL02
Split type
T-shaped orthogonal
SS400
Electroless nickel platin...
TAC21
M5X30 six
25
+0.021/0
65
44
35
22
37
6
17
30.5
M5
5.5
22
34.0
18
16
3
RDL02-D30
RDL02
Split type
T-shaped orthogonal
SS400
Electroless nickel platin...
TAC21
M5X35 six
30
+0.021/0
75
50
41
25
44
6
20
35.0
M5
5.5
26
40.0
20
19
3
RDL31-D10
RDL31
Split type
T-shaped orthogonal
A6063
Black anodizing
TAC01
M5X16 4number
10
+0.015/0
35
25
17
14
13
8
9
16.0
M5
5.5
15
16.5
0
8
1
RDL31-D12
RDL31
Split type
T-shaped orthogonal
A6063
Black anodizing
TAC01
M5X18 4
12
+0.018/0
40
32
19
15
16
9
10
19.0
M5
5.5
16
20.0
0
9
1
RDL31-D15
RDL31
Split type
T-shaped orthogonal
A6063
Black anodizing
TAC01
M5X20 six
15
+0.018/0
50
32
22
16
28
6
11
26.5
M5
5.5
18
22.0
15
10
2
RDL31-D20
RDL31
Split type
T-shaped orthogonal
A6063
Black anodizing
TAC01
M5X25 six
20
+0.021/0
55
38
27
19
30
6
14
26.0
M5
5.5
20
28.0
15
12
3
RDL31-D25
RDL31
Split type
T-shaped orthogonal
A6063
Black anodizing
TAC01
M5X30 six
25
+0.021/0
65
44
35
22
37
6
17
30.5
M5
5.5
22
34.0
18
16
3
RDL31-D30
RDL31
Split type
T-shaped orthogonal
A6063
Black anodizing
TAC01
M5X35 six
30
+0.021/0
75
50
41
25
44
6
20
35.0
M5
5.5
26
40.0
20
19
3
RDL61-D10
RDL61
Split type
T-shaped orthogonal
SUS304
-
TAC21
M5X16 4number
10
+0.015/0
35
25
17
14
13
8
9
16.0
M5
5.5
15
16.5
0
8
1
RDL61-D12
RDL61
Split type
T-shaped orthogonal
SUS304
-
TAC21
M5X18 4
12
+0.018/0
40
32
19
15
16
9
10
19.0
M5
5.5
16
20.0
0
9
1
RDL61-D15
RDL61
Split type
T-shaped orthogonal
SUS304
-
TAC21
M5X20 six
15
+0.018/0
50
32
22
16
28
6
11
26.5
M5
5.5
18
22.0
15
10
2
RDL61-D20
RDL61
Split type
T-shaped orthogonal
SUS304
-
TAC21
M5X25 six
20
+0.021/0
55
38
27
19
30
6
14
26.0
M5
5.5
20
28.0
15
12
3
RDL61-D25
RDL61
Split type
T-shaped orthogonal
SUS304
-
TAC21
M5X30 six
25
+0.021/0
65
44
35
22
37
6
17
30.5
M5
5.5
22
34.0
18
16
3
RDL61-D30
RDL61
Split type
T-shaped orthogonal
SUS304
-
TAC21
M5X35 six
30
+0.021/0
75
50
41
25
44
6
20
35.0
M5
5.5
26
40.0
20
19
3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성