RDB01 12 - Round pillar fixing clip
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdb01_12.prj},{NB=RDB02-D30},{CODE=RDB02},{TYPE=tongjinzhengjiao},{MAT=S45C},{SUR=wudianjiedunie},{FUJIAN=TAC21},{D=30},{A=87},{B=38},{E=27.5},{F=32},{H=20.0},{S=2},{M=M6},{W=10},{DD=6.6},{DD1=11.0},{HH=6.5},{FUJIANGUIGE=M6-L30},{SL=2ge},{LINK=wangzanlianjie}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
FUJIAN
Attachment (screw)
ⁿ/ₐ
D
[mm]
A
Round
[mm]
B
Polygonal
[mm]
E
[mm]
F
F minimum unit 1
[mm]
H
Minimum unit 0.1
[mm]
S
[mm]
M
M select
ⁿ/ₐ
W
[mm]
DD
d
[mm]
DD1
d1
[mm]
HH
h
[mm]
FUJIANGUIGE
Accessory screw specification
[mm]
SL
Quantity
ⁿ/ₐ
RDB01-D6
RDB01
Orthogonal orthogonal
S45C
Black
TAC01
6
33
12
12.5
8
7.5
1
M3
3
3.4
6.5
3.3
M3-L8
Two
RDB01-D8
RDB01
Orthogonal orthogonal
S45C
Black
TAC01
8
40
14
15.0
10
9.0
1
M4
3
4.5
8.0
4.4
M4-L8
Two
RDB01-D10
RDB01
Orthogonal orthogonal
S45C
Black
TAC01
10
44
16
16.0
12
10.0
2
M4
3
4.5
8.0
4.4
M4-L10
Two
RDB01-D12
RDB01
Orthogonal orthogonal
S45C
Black
TAC01
12
47
18
16.5
14
10.5
2
M4
4
4.5
8.0
4.4
M4-L12
Two
RDB01-D15
RDB01
Orthogonal orthogonal
S45C
Black
TAC01
15
55
22
19.0
17
12.5
2
M5
5
5.5
9.5
5.4
M5-L15
Two
RDB01-D20
RDB01
Orthogonal orthogonal
S45C
Black
TAC01
20
64
28
21.0
22
14.5
2
M5
7
5.5
9.5
5.4
M5-L20
Two
RDB01-D25
RDB01
Orthogonal orthogonal
S45C
Black
TAC01
25
77
32
25.0
27
17.5
2
M6
8
6.6
11.0
6.5
M6-L22
Two
RDB01-D30
RDB01
Orthogonal orthogonal
S45C
Black
TAC01
30
87
38
27.5
32
20.0
2
M6
10
6.6
11.0
6.5
M6-L30
Two
RDB02-D6
RDB02
Orthogonal orthogonal
S45C
Electroless nickel platin...
TAC21
6
33
12
12.5
8
7.5
1
M3
3
3.4
6.5
3.3
M3-L8
Two
RDB02-D8
RDB02
Orthogonal orthogonal
S45C
Electroless nickel platin...
TAC21
8
40
14
15.0
10
9.0
1
M4
3
4.5
8.0
4.4
M4-L8
Two
RDB02-D10
RDB02
Orthogonal orthogonal
S45C
Electroless nickel platin...
TAC21
10
44
16
16.0
12
10.0
2
M4
3
4.5
8.0
4.4
M4-L10
Two
RDB02-D12
RDB02
Orthogonal orthogonal
S45C
Electroless nickel platin...
TAC21
12
47
18
16.5
14
10.5
2
M4
4
4.5
8.0
4.4
M4-L12
Two
RDB02-D15
RDB02
Orthogonal orthogonal
S45C
Electroless nickel platin...
TAC21
15
55
22
19.0
17
12.5
2
M5
5
5.5
9.5
5.4
M5-L15
Two
RDB02-D20
RDB02
Orthogonal orthogonal
S45C
Electroless nickel platin...
TAC21
20
64
28
21.0
22
14.5
2
M5
7
5.5
9.5
5.4
M5-L20
Two
RDB02-D25
RDB02
Orthogonal orthogonal
S45C
Electroless nickel platin...
TAC21
25
77
32
25.0
27
17.5
2
M6
8
6.6
11.0
6.5
M6-L22
Two
RDB02-D30
RDB02
Orthogonal orthogonal
S45C
Electroless nickel platin...
TAC21
30
87
38
27.5
32
20.0
2
M6
10
6.6
11.0
6.5
M6-L30
Two
RDB11-D6
RDB11
Orthogonal orthogonal
A6063
Black anodizing
TAC01
6
33
12
12.5
8
7.5
1
M3
3
3.4
6.5
3.3
M3-L8
Two
RDB11-D8
RDB11
Orthogonal orthogonal
A6063
Black anodizing
TAC01
8
40
14
15.0
10
9.0
1
M4
3
4.5
8.0
4.4
M4-L8
Two
RDB11-D10
RDB11
Orthogonal orthogonal
A6063
Black anodizing
TAC01
10
44
16
16.0
12
10.0
2
M4
3
4.5
8.0
4.4
M4-L10
Two
RDB11-D12
RDB11
Orthogonal orthogonal
A6063
Black anodizing
TAC01
12
47
18
16.5
14
10.5
2
M4
4
4.5
8.0
4.4
M4-L12
Two
RDB11-D15
RDB11
Orthogonal orthogonal
A6063
Black anodizing
TAC01
15
55
22
19.0
17
12.5
2
M5
5
5.5
9.5
5.4
M5-L15
Two
RDB11-D20
RDB11
Orthogonal orthogonal
A6063
Black anodizing
TAC01
20
64
28
21.0
22
14.5
2
M5
7
5.5
9.5
5.4
M5-L20
Two
RDB11-D25
RDB11
Orthogonal orthogonal
A6063
Black anodizing
TAC01
25
77
32
25.0
27
17.5
2
M6
8
6.6
11.0
6.5
M6-L22
Two
RDB11-D30
RDB11
Orthogonal orthogonal
A6063
Black anodizing
TAC01
30
87
38
27.5
32
20.0
2
M6
10
6.6
11.0
6.5
M6-L30
Two
RDB12-D6
RDB12
Orthogonal orthogonal
A6063
Natural anodizing
TAC21
6
33
12
12.5
8
7.5
1
M3
3
3.4
6.5
3.3
M3-L8
Two
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성