RCJ01 51 - Square bracket for base ??¨¨ Side mounting standard / simple type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rcj01_51.prj},{NB=RCJ07-D50},{CODE=RCJ07},{TYPE=ceanzhuang},{TYPOOL=biaozhun},{MAT=A5052},{SUR=True color anodic oxidation},{ATTA=TAC21},{D=50},{DTOL=+0.025/0},{A=135},{B=100},{L=87},{T=18},{F=105.0},{G=50},{K=14.0},{HH=43},{H=33.0},{E=70},{DD=11.0},{DD1=17.5},{Z=11.0},{M=M10},{MPOOL=10},{LV=32},{LP=1.50},{LD=16.0},{LK=10},{LS=8},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
T
[mm]
F
[mm]
G
[mm]
K
[mm]
HH
h
[mm]
H
[mm]
E
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
M
ⁿ/ₐ
W
[mm]
RCJ01-D10
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M5X14 2ge
10
+0.015/0
40
35
32
10
30.0
18
4.4
15
10.5
20
5.5
9.0
6.0
M5
1.2~2.3
RCJ01-D12
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M5X16 2ge
12
+0.018/0
44
35
32
10
34.0
18
5.5
14
11.5
22
5.5
9.0
6.0
M5
1.2~2.3
RCJ01-D15
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M6X16 2ge
15
+0.018/0
50
40
38
12
38.0
20
6.6
18
12.5
25
6.6
11.0
7.0
M6
1.2~2.3
RCJ01-D16
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M6X16 2ge
16
+0.018/0
50
40
38
12
38.0
20
6.6
18
12.5
25
6.6
11.0
7.0
M6
1.2~2.3
RCJ01-D20
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M6X20 two
20
+0.021/0
65
45
45
12
50.0
25
6.6
22
15.0
30
6.6
11.0
7.0
M6
1.2~2.3
RCJ01-D25
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M6X25 two
25
+0.021/0
80
60
53
12
60.0
36
9.0
27
18.0
35
6.6
11.0
7.0
M6
1.2~2.3
RCJ01-D30
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M8X35 two
30
+0.021/0
90
60
60
15
70.0
36
9.0
30
21.0
45
9.0
14.0
9.0
M8
1.2~2.3
RCJ01-D35
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M8X40 two
35
+0.025/0
105
80
68
15
80.0
40
11.0
35
24.0
50
9.0
14.0
9.0
M8
1.2~3.5
RCJ01-D40
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M10X45 two
40
+0.025/0
115
80
76
15
90.0
40
11.0
38
27.0
60
11.0
17.5
11.0
M10
1.2~3.5
RCJ01-D50
RCJ01
Side mounting type
Standard type
SS400
Black
TAC01
M10X55 two
50
+0.025/0
135
100
87
18
105.0
50
14.0
43
33.0
70
11.0
17.5
11.0
M10
1.2~3.5
RCJ02-D10
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M5X14 2ge
10
+0.015/0
40
35
32
10
30.0
18
4.4
15
10.5
20
5.5
9.0
6.0
M5
1.2~2.3
RCJ02-D12
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
12
+0.018/0
44
35
32
10
34.0
18
5.5
14
11.5
22
5.5
9.0
6.0
M5
1.2~2.3
RCJ02-D15
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M6X16 2ge
15
+0.018/0
50
40
38
12
38.0
20
6.6
18
12.5
25
6.6
11.0
7.0
M6
1.2~2.3
RCJ02-D16
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M6X16 2ge
16
+0.018/0
50
40
38
12
38.0
20
6.6
18
12.5
25
6.6
11.0
7.0
M6
1.2~2.3
RCJ02-D20
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M6X20 two
20
+0.021/0
65
45
45
12
50.0
25
6.6
22
15.0
30
6.6
11.0
7.0
M6
1.2~2.3
RCJ02-D25
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M6X25 two
25
+0.021/0
80
60
53
12
60.0
36
9.0
27
18.0
35
6.6
11.0
7.0
M6
1.2~2.3
RCJ02-D30
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M8X35 two
30
+0.021/0
90
60
60
15
70.0
36
9.0
30
21.0
45
9.0
14.0
9.0
M8
1.2~2.3
RCJ02-D35
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M8X40 two
35
+0.025/0
105
80
68
15
80.0
40
11.0
35
24.0
50
9.0
14.0
9.0
M8
1.2~3.5
RCJ02-D40
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M10X45 two
40
+0.025/0
115
80
76
15
90.0
40
11.0
38
27.0
60
11.0
17.5
11.0
M10
1.2~3.5
RCJ02-D50
RCJ02
Side mounting type
Standard type
SS400
Electroless nickel platin...
TAC21
M10X55 two
50
+0.025/0
135
100
87
18
105.0
50
14.0
43
33.0
70
11.0
17.5
11.0
M10
1.2~3.5
RCJ06-D10
RCJ06
Side mounting type
Standard type
A5052
Black anodizing
TAC01
M5X14 2ge
10
+0.015/0
40
35
32
10
30.0
18
4.4
15
10.5
20
5.5
9.0
6.0
M5
1.2~2.3
RCJ06-D12
RCJ06
Side mounting type
Standard type
A5052
Black anodizing
TAC01
M5X16 2ge
12
+0.018/0
44
35
32
10
34.0
18
5.5
14
11.5
22
5.5
9.0
6.0
M5
1.2~2.3
RCJ06-D15
RCJ06
Side mounting type
Standard type
A5052
Black anodizing
TAC01
M6X16 2ge
15
+0.018/0
50
40
38
12
38.0
20
6.6
18
12.5
25
6.6
11.0
7.0
M6
1.2~2.3
RCJ06-D16
RCJ06
Side mounting type
Standard type
A5052
Black anodizing
TAC01
M6X16 2ge
16
+0.018/0
50
40
38
12
38.0
20
6.6
18
12.5
25
6.6
11.0
7.0
M6
1.2~2.3
RCJ06-D20
RCJ06
Side mounting type
Standard type
A5052
Black anodizing
TAC01
M6X20 two
20
+0.021/0
65
45
45
12
50.0
25
6.6
22
15.0
30
6.6
11.0
7.0
M6
1.2~2.3
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성