CDBG,CDBGM,CDBGA,CDBGS,CDBGN,CDGNM,CDGNA,CDGNS - -CDGNS
SRD-FA
SRD-FA
q
Powered by
CAD모델 선택
{srdfaa/fagczih/q/hdpy_916_asmtab.prj},{NB=CDBGS60-3},{CODE=CDBGS},{PD=60},{R=3.0},{DD=12},{T=15},{TT=11.5},{B=9.2},{UB=6001ZZ},{M=M10},{G=6},{F1=1.5},{APPLY=6},{ZJG1=},{PPATH=hdpy_916/hdpy_916_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
MATX
material1
ⁿ/ₐ
SUR
surface
ⁿ/ₐ
PD
[mm]
R
[mm]
DD
d
[mm]
P
[mm]
D
[mm]
D1
[mm]
T
ⁿ/ₐ
TT
t
ⁿ/ₐ
B
[mm]
UB
Using Bearings
ⁿ/ₐ
M
m
[mm]
G
[mm]
F
[mm]
F1
[mm]
APPLY
Suitable diameter of round belt
[mm]
DC
[mm]
CDBG15-1
CDBG
Standard type
S45C
gang
fahei
15
1.0
3
10
17
13
10
6.5
5.0
623ZZ
-
0
0
0.0
2
0.0
CDBG20-1
CDBG
Standard type
S45C
gang
fahei
20
1.0
5
16
22
18
10
7.5
6.0
625ZZ
-
0
0
0.0
2
0.0
CDBG30-1
CDBG
Standard type
S45C
gang
fahei
30
1.0
5
16
32
28
12
9.0
6.0
625ZZ
-
0
0
0.0
2
0.0
CDBG20-1.5
CDBG
Standard type
S45C
gang
fahei
20
1.5
4
13
22
17
10
7.5
6.0
624ZZ
-
0
0
0.0
3
0.0
CDBG30-1.5
CDBG
Standard type
S45C
gang
fahei
30
1.5
6
19
32
27
12
9.0
7.0
626ZZ
M6
3
8
1.0
3
0.0
CDBG23-2
CDBG
Standard type
S45C
gang
fahei
23
2.0
5
16
25
19
10
7.5
6.0
625ZZ
-
0
0
0.0
4
0.0
CDBG28-2
CDBG
Standard type
S45C
gang
fahei
28
2.0
6
19
30
24
12
9.0
7.0
626ZZ
M6
3
8
1.0
4
0.0
CDBG30-2
CDBG
Standard type
S45C
gang
fahei
30
2.0
6
19
32
26
12
9.0
7.0
626ZZ
M6
3
8
1.0
4
0.0
CDBG40-2
CDBG
Standard type
S45C
gang
fahei
40
2.0
10
26
42
36
15
11.5
9.2
6000ZZ
M8
5
10
1.5
4
0.0
CDBG48-2
CDBG
Standard type
S45C
gang
fahei
48
2.0
12
28
50
44
15
11.5
9.2
6001ZZ
M10
6
12
1.5
4
0.0
CDBG60-2
CDBG
Standard type
S45C
gang
fahei
60
2.0
12
28
62
56
15
11.5
9.2
6001ZZ
M10
6
12
1.5
4
0.0
CDBG23-2.5
CDBG
Standard type
S45C
gang
fahei
23
2.5
5
16
25
18
10
7.5
6.0
625ZZ
-
0
0
0.0
5
0.0
CDBG28-2.5
CDBG
Standard type
S45C
gang
fahei
28
2.5
6
19
30
23
12
9.0
7.0
626ZZ
M6
3
8
1.0
5
0.0
CDBG40-2.5
CDBG
Standard type
S45C
gang
fahei
40
2.5
10
26
42
35
15
11.5
9.2
6000ZZ
M8
5
10
1.5
5
0.0
CDBG48-2.5
CDBG
Standard type
S45C
gang
fahei
48
2.5
10
26
50
43
15
11.5
9.2
6000ZZ
M8
5
10
1.5
5
0.0
CDBG50-2.5
CDBG
Standard type
S45C
gang
fahei
50
2.5
12
28
52
45
15
11.5
9.2
6001ZZ
M10
6
12
1.5
5
0.0
CDBG60-2.5
CDBG
Standard type
S45C
gang
fahei
60
2.5
12
28
62
55
15
11.5
9.2
6001ZZ
M10
6
12
1.5
5
0.0
CDBG28-3
CDBG
Standard type
S45C
gang
fahei
28
3.0
6
19
30
22
12
9.0
7.0
626ZZ
M6
3
8
1.0
6
0.0
CDBG38-3
CDBG
Standard type
S45C
gang
fahei
38
3.0
10
26
40
32
15
11.5
9.2
6000ZZ
M8
5
10
1.5
6
0.0
CDBG48-3
CDBG
Standard type
S45C
gang
fahei
48
3.0
12
28
50
42
15
11.5
9.2
6001ZZ
M10
6
12
1.5
6
0.0
CDBG50-3
CDBG
Standard type
S45C
gang
fahei
50
3.0
12
28
52
44
15
11.5
9.2
6001ZZ
M10
6
12
1.5
6
0.0
CDBG60-3
CDBG
Standard type
S45C
gang
fahei
60
3.0
12
28
62
54
15
11.5
9.2
6001ZZ
M10
6
12
1.5
6
0.0
CDBG80-3
CDBG
Standard type
S45C
gang
fahei
80
3.0
12
28
82
74
15
11.5
9.2
6001ZZ
M10
6
12
1.5
6
0.0
CDBG100-3
CDBG
Standard type
S45C
gang
fahei
100
3.0
12
28
102
94
15
11.5
9.2
6001ZZ
M10
6
12
1.5
6
0.0
CDBG50-4
CDBG
Standard type
S45C
gang
fahei
50
4.0
12
28
52
42
15
11.5
9.2
6001ZZ
M10
6
12
1.5
8
0.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성