BBFAB,BBFA,BBAFA,BBSAFA,BBSFA,BBKAB,BBKA,BBAKA,BBSAKA,BBSKA,BBHAB,BBHA,BBAHA,BBSAHA,BBSHA - dzzc-ddqdzcx
SRD-FA
SRD-FA
m
Powered by
CAD모델 선택
{srdfaa/fagczih/m/bbfab-637.prj},{NB=BBAKA625ZZ},{CODE=BBAKA},{TYPE1=fangxing},{TYPE=625},{MFQ=ZZ},{D=5},{DH7=16},{DH7G=+0.018/0},{B=5},{H=38},{W=22},{T=10},{R1=2},{DH=12},{PCD=28},{K=31},{A=28},{F=0},{M=M5},{DD2=4.3},{DD1=8.0},{H1=4.4},{NA=},{PPATH=637/bbfab-637_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE1
ⁿ/ₐ
MAT
ⁿ/ₐ
MAT1
ⁿ/ₐ
SUR
ⁿ/ₐ
TYPE
ⁿ/ₐ
D
d
ⁿ/ₐ
DH7
ⁿ/ₐ
DH7G
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
W
ⁿ/ₐ
T
ⁿ/ₐ
R1
ⁿ/ₐ
DH
dh
ⁿ/ₐ
PCD
P.C.D
ⁿ/ₐ
K
ⁿ/ₐ
A
ⁿ/ₐ
F
ⁿ/ₐ
M
ⁿ/ₐ
DD2
ⁿ/ₐ
DD1
d1
ⁿ/ₐ
H1
ⁿ/ₐ
FJ
ⁿ/ₐ
BBFAB623ZZ
BBFAB
yuanxing
gang
S45C
fahei
623
3
10
+0.015/0
4
33
16
9
2
7
24
27
24
0
M4
3.3
6.5
3.4
SUS304
BBFAB624ZZ
BBFAB
yuanxing
gang
S45C
fahei
624
4
13
+0.018/0
5
35
18
10
2
9
26
28
26
0
M4
3.3
6.5
3.4
SUS304
BBFAB605ZZ
BBFAB
yuanxing
gang
S45C
fahei
605
5
14
+0.018/0
5
36
20
10
2
10
26
30
26
0
M5
4.3
8.0
4.4
SUS304
BBFAB625ZZ
BBFAB
yuanxing
gang
S45C
fahei
625
5
16
+0.018/0
5
38
22
10
2
12
28
31
28
0
M5
4.3
8.0
4.4
SUS304
BBFAB606ZZ
BBFAB
yuanxing
gang
S45C
fahei
606
6
17
+0.018/0
6
39
23
11
2
13
29
32
29
0
M5
4.3
8.0
4.4
SUS304
BBFAB626ZZ
BBFAB
yuanxing
gang
S45C
fahei
626
6
19
+0.021/0
6
41
25
11
2
15
31
34
31
0
M5
4.3
8.0
4.4
SUS304
BBFAB698ZZ
BBFAB
yuanxing
gang
S45C
fahei
698
8
19
+0.021/0
6
41
25
11
2
15
31
34
31
0
M5
4.3
8.0
4.4
SUS304
BBFAB608ZZ
BBFAB
yuanxing
gang
S45C
fahei
608
8
22
+0.021/0
7
45
29
12
2
18
35
36
35
0
M5
4.3
8.0
4.4
SUS304
BBFAB628ZZ
BBFAB
yuanxing
gang
S45C
fahei
628
8
24
+0.021/0
8
47
32
13
2
20
37
37
37
0
M5
4.3
8.0
4.4
SUS304
BBFAB6800ZZ
BBFAB
yuanxing
gang
S45C
fahei
6800
10
19
+0.021/0
5
41
25
10
2
15
31
34
31
0
M5
4.3
8.0
4.4
SUS304
BBFAB6900ZZ
BBFAB
yuanxing
gang
S45C
fahei
6900
10
22
+0.021/0
6
45
29
11
2
19
35
36
35
0
M5
4.3
8.0
4.4
SUS304
BBFAB6000ZZ
BBFAB
yuanxing
gang
S45C
fahei
6000
10
26
+0.021/0
8
50
34
13
2
22
40
39
40
0
M5
4.3
8.0
4.4
SUS304
BBFAB6200ZZ
BBFAB
yuanxing
gang
S45C
fahei
6200
10
30
+0.021/0
9
54
38
14
2
24
44
42
44
0
M5
4.3
8.0
4.4
SUS304
BBFAB6801ZZ
BBFAB
yuanxing
gang
S45C
fahei
6801
12
21
+0.021/0
5
44
29
10
2
17
34
35
34
0
M5
4.3
8.0
4.4
SUS304
BBFAB6901ZZ
BBFAB
yuanxing
gang
S45C
fahei
6901
12
24
+0.021/0
6
48
31
11
2
21
38
38
38
0
M5
4.3
8.0
4.4
SUS304
BBFAB6001ZZ
BBFAB
yuanxing
gang
S45C
fahei
6001
12
28
+0.021/0
8
52
36
13
2
24
42
40
42
0
M5
4.3
8.0
4.4
SUS304
BBFAB6201ZZ
BBFAB
yuanxing
gang
S45C
fahei
6201
12
32
+0.025/0
10
56
40
15
2
26
46
43
46
0
M5
4.3
8.0
4.4
SUS304
BBFAB6802ZZ
BBFAB
yuanxing
gang
S45C
fahei
6802
15
24
+0.021/0
5
47
32
10
2
20
37
37
37
0
M5
4.3
8.0
4.4
SUS304
BBFAB6902ZZ
BBFAB
yuanxing
gang
S45C
fahei
6902
15
28
+0.021/0
7
57
37
12
2
25
45
45
45
0
M6
5.2
9.5
5.4
SUS304
BBFAB6002ZZ
BBFAB
yuanxing
gang
S45C
fahei
6002
15
32
+0.025/0
9
60
40
14
2
28
48
46
48
0
M6
5.2
9.5
5.4
SUS304
BBFAB6202ZZ
BBFAB
yuanxing
gang
S45C
fahei
6202
15
35
+0.025/0
11
64
44
17
2
29
52
49
52
0
M6
5.2
9.5
5.4
SUS304
BBFAB6903ZZ
BBFAB
yuanxing
gang
S45C
fahei
6903
17
30
+0.021/0
7
60
38
12
2
27
48
46
48
0
M6
5.2
9.5
5.4
SUS304
BBFAB6003ZZ
BBFAB
yuanxing
gang
S45C
fahei
6003
17
35
+0.025/0
10
66
44
16
2
31
54
50
54
0
M6
5.2
9.5
5.4
SUS304
BBFAB6203ZZ
BBFAB
yuanxing
gang
S45C
fahei
6203
17
40
+0.025/0
12
72
50
18
2
34
60
54
60
0
M6
5.2
9.5
5.4
SUS304
BBFAB6804ZZ
BBFAB
yuanxing
gang
S45C
fahei
6804
20
32
+0.025/0
7
60
40
12
2
28
48
46
38
29
M6
5.2
9.5
5.4
SUS304
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성