PB-A
Spyraflo
Pillow Block
Acetal
Powered by
CAD모델 선택
{spyraflo/pillow_block/acetal/pb_a.prj},{NB=PB0-6M-A},{SHA256=Y3DedZzNG1GxPcSmG3U13l5+ZJ0ra5W/kzjfQODyZYE=},{INAME=00012__pb02d6m2da},{PN=PB0-6M-A},{DESC=Pillow Block, Self Aligning, Acetal Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Pillow Block},{NOMID=6 mm},{IDMIN=6.02 mm},{IDMAX=6.07 mm},{MAXRL=394},{MAXS=1600},{WEIGHT=10.00},{AM=Linear, Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SRF=Black Oxide},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 82},{FC=0.1 to 0.3},{STORAGE=Clean, dry},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/pillow-block-self-aligning-acetal-bearing/pb0-6m-a}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
PB0-250-A
PB0-250-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.25 in
0.251 in
0.253 in
94
1500
0.35
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB1-250-A
PB1-250-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.25 in
0.251 in
0.253 in
94
1500
0.90
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB1-312-A
PB1-312-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.313 in
0.3135 in
0.3155 in
133
1200
0.90
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB1-375-A
PB1-375-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.375 in
0.376 in
0.378 in
160
1000
0.90
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB1-500-A
PB1-500-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.5 in
0.501 in
0.504 in
317
700
1.20
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB2-500-A
PB2-500-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.5 in
0.501 in
0.504 in
317
700
2.30
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB2-625-A
PB2-625-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.625 in
0.626 in
0.628 in
445
600
3.10
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB2-750-A
PB2-750-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.75 in
0.751 in
0.753 in
638
500
3.70
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB0-6M-A
PB0-6M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
6 mm
6.02 mm
6.07 mm
394
1600
10.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB1-6M-A
PB1-6M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
6 mm
6.02 mm
6.07 mm
394
1600
25.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB1-8M-A
PB1-8M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
8 mm
8.03 mm
8.08 mm
595
1200
25.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB1-10M-A
PB1-10M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
10 mm
10.03 mm
10.08 mm
744
900
25.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB1-12M-A
PB1-12M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
12 mm
12.03 mm
12.08 mm
1330
800
35.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB2-12M-A
PB2-12M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
12 mm
12.03 mm
12.08 mm
1330
800
64.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB2-15M-A
PB2-15M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
15 mm
15.03 mm
15.08 mm
1870
600
66.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB2-16M-A
PB2-16M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
16 mm
16.03 mm
16.08 mm
1995
600
160.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB2-18M-A
PB2-18M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
18 mm
18.03 mm
18.08 mm
2679
500
86.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
PB2-20M-A
PB2-20M-A
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
20 mm
20.03 mm
20.08 mm
2977
450
90.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성