GH
SHAC
Linear guide
Powered by
CAD모델 선택
{shac/linear_guide/gh_asmtab.prj},{NB=GHW35HA1R200Z0C-20/20(1_1)},{SERIES=GH},{TYPE=W : Flange type},{TYPE1X=W},{SIZE=35},{TYPE2=HA},{CSC=},{NCR=1},{RFT=R},{RL=200.00},{CSR=},{PL=Z0},{AG=C},{NRA=},{OPT1=},{OPT2=},{OPT3=},{EE=1},{E1=20.00},{HX=48},{H1X=7.4},{NX=33.0},{WX=100},{BX=82},{B1X=9.0},{CX=62},{L1X=105.8},{LX=137.8},{K1X=5.50},{K2X=6.50},{GX=12.0},{MXIX=-},{MX1=M10},{MX2=-},{TX=10.0},{T1X=18.0},{T2X=0.00},{H2X=9.00},{H3X=8.00},{WRX=34},{HRX=29.0},{DX=14.0},{HHX=12.0},{DDX=9.0},{PX=80.0},{E=20.0},{SCREWX=M8x25},{SCREW1=8},{SCREW2=25},{CAX=58.90},{COX=89.62},{MRX=1.34},{MPX=1.30},{MYX=1.30},{BWX=1.96},{RWX=6.36},{PPATH=gh/assemblies/gh_asmtpl.prj},{VER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SERIES
Series
ⁿ/ₐ
TYPE
Carriage type
ⁿ/ₐ
SIZE
Size
[mm]
LT
Load type
ⁿ/ₐ
CFT
Carriage fixing type
ⁿ/ₐ
E2
Rail hole pitch to the end side
[mm]
H
[mm]
H1
[mm]
N
[mm]
W
[mm]
B
[mm]
B1
[mm]
C
[mm]
L1
[mm]
L
[mm]
K1
[mm]
K2
[mm]
G
[mm]
MXI
MxL
ⁿ/ₐ
M
ⁿ/ₐ
T
[mm]
T1
[mm]
T2
[mm]
H2
[mm]
H3
[mm]
WR
[mm]
HR
[mm]
D
[mm]
HH
h
[mm]
DD
d
[mm]
P
[mm]
S
ⁿ/ₐ
SCREW
Screw
[mm]
CA
Ca
[kN]
CO
Co
[kN]
MR
[kN-m]
MP
[kN-m]
MY
[kN-m]
BWEIGHT
Block weight
[kg]
RWEIGHT
Rail weight
[kg]
GHH15CA1R100Z0C-20/20
GH
H : Square type
15
C : Heavy load
A : From top
20.00
28
4.4
9.5
34
26
4.0
26
39.5
61.1
3.35
4.75
5.5
M4×5
-
6.0
0.0
0.00
8.00
8.00
15
15.0
7.5
5.3
4.5
60.0
-
M4x16
10.59
16.19
0.11
0.09
0.09
0.20
1.42
GHH20CA1R150Z0C-15/15
GH
H : Square type
20
C : Heavy load
A : From top
15.00
30
4.3
12.0
44
32
6.0
36
50.5
76.5
5.00
6.00
12.0
M5×6
-
8.0
0.0
0.00
6.00
6.00
20
17.5
9.5
8.5
6.0
60.0
-
M5x16
17.20
25.60
0.25
0.18
0.18
0.33
2.20
GHH20HA1R150Z0C-15/15
GH
H : Square type
20
H : Superheavy load
A : From top
15.00
30
4.3
12.0
44
32
6.0
50
65.2
91.2
5.00
6.00
12.0
M5×6
-
8.0
0.0
0.00
6.00
6.00
20
17.5
9.5
8.5
6.0
60.0
-
M5x16
20.80
33.55
0.32
0.31
0.31
0.41
2.20
GHH25CA1R150Z0C-15/15
GH
H : Square type
25
C : Heavy load
A : From top
15.00
40
5.6
12.5
48
35
6.5
35
58.0
82.0
5.00
6.00
12.0
M6×8
-
8.0
0.0
0.00
10.00
9.50
23
22.0
11.0
9.0
7.0
60.0
-
M6x20
25.11
36.42
0.41
0.32
0.32
0.53
3.25
GHH25HA1R150Z0C-15/15
GH
H : Square type
25
H : Superheavy load
A : From top
15.00
40
5.6
12.5
48
35
6.5
50
78.6
102.6
5.00
6.00
12.0
M6×8
-
8.0
0.0
0.00
10.00
9.50
23
22.0
11.0
9.0
7.0
60.0
-
M6x20
30.73
48.56
0.55
0.56
0.56
0.71
3.25
GHH30CA1R200Z0C-20/20
GH
H : Square type
30
C : Heavy load
A : From top
20.00
45
6.0
16.0
60
40
10.0
40
70.0
98.0
6.50
5.50
12.0
M8×10
-
8.5
0.0
0.00
10.00
9.00
28
26.0
14.0
12.0
9.0
80.0
-
M8x25
34.93
49.58
0.58
0.50
0.50
0.90
4.49
GHH30HA1R200Z0C-20/20
GH
H : Square type
30
H : Superheavy load
A : From top
20.00
45
6.0
16.0
60
40
10.0
60
93.0
121.0
6.50
5.50
12.0
M8×10
-
8.5
0.0
0.00
10.00
9.00
28
26.0
14.0
12.0
9.0
80.0
-
M8x25
42.72
66.10
0.80
0.90
0.90
1.20
4.49
GHH35CA1R200Z0C-20/20
GH
H : Square type
35
C : Heavy load
A : From top
20.00
55
7.4
18.0
70
50
10.0
50
80.0
112.0
5.50
6.50
12.0
M8×12
-
10.2
0.0
0.00
16.00
15.00
34
29.0
14.0
12.0
9.0
80.0
-
M8x25
48.50
57.60
1.08
0.78
0.78
1.50
6.36
GHH35HA1R200Z0C-20/20
GH
H : Square type
35
H : Superheavy load
A : From top
20.00
55
7.4
18.0
70
50
10.0
72
105.8
137.8
5.50
6.50
12.0
M8×12
-
10.2
0.0
0.00
16.00
15.00
34
29.0
14.0
12.0
9.0
80.0
-
M8x25
58.90
89.62
1.34
1.30
1.30
1.96
6.36
GHH45CA1R250Z0C-20/20
GH
H : Square type
45
C : Heavy load
A : From top
20.00
70
9.5
20.5
86
60
13.0
60
97.0
137.0
4.80
8.00
13.0
M10×17
-
16.0
0.0
0.00
21.00
20.00
45
38.0
20.0
17.0
14.0
105.0
-
M12x35
75.26
100.20
1.80
1.35
1.35
2.75
10.45
GHH45HA1R250Z0C-20/20
GH
H : Square type
45
H : Superheavy load
A : From top
20.00
70
9.5
20.5
86
60
13.0
80
128.8
168.8
4.80
8.00
13.0
M10×17
-
16.0
0.0
0.00
21.00
20.00
45
38.0
20.0
17.0
14.0
105.0
-
M12x35
92.45
130.52
2.52
2.51
2.51
3.65
10.45
GHH55CA1R300Z0C-30/30
GH
H : Square type
55
C : Heavy load
A : From top
30.00
80
13.0
23.5
100
75
12.5
75
117.7
161.7
6.00
11.00
13.0
M12×18
-
17.5
0.0
0.00
22.00
29.00
53
44.0
23.0
20.0
16.0
120.0
-
M14×45
112.33
145.64
3.59
2.50
2.50
4.20
15.12
GHH55HA1R300Z0C-30/30
GH
H : Square type
55
H : Superheavy load
A : From top
30.00
80
13.0
23.5
100
75
12.5
95
155.8
199.8
6.00
11.00
13.0
M12×18
-
17.5
0.0
0.00
22.00
29.00
53
44.0
23.0
20.0
16.0
120.0
-
M14×45
136.54
190.28
4.58
4.37
4.37
5.55
15.12
GHH65CA1R300Z0C-0/0
GH
H : Square type
65
C : Heavy load
A : From top
0.00
90
15.0
31.5
126
76
25.0
70
144.2
194.2
6.00
14.00
13.0
M16×20
-
25.0
0.0
0.00
15.00
15.00
63
53.0
26.0
22.0
18.0
150.0
-
M16×50
160.22
210.37
6.45
4.18
4.18
9.25
21.25
GHH65HA1R300Z0C-0/0
GH
H : Square type
65
H : Superheavy load
A : From top
0.00
90
15.0
31.5
126
76
25.0
120
203.6
253.6
6.00
14.00
13.0
M16×20
-
25.0
0.0
0.00
15.00
15.00
63
53.0
26.0
22.0
18.0
150.0
-
M16×50
205.36
298.77
9.15
7.15
7.15
12.95
21.25
GHL15CA1R100Z0C-20/20
GH
L : Square type(low)
15
C : Heavy load
A : From top
20.00
24
4.4
9.5
34
26
4.0
26
39.5
61.1
3.35
4.75
5.5
M4×4
-
6.0
0.0
0.00
4.00
4.00
15
15.0
7.5
5.3
4.5
60.0
-
M4×16
10.59
16.19
0.11
0.09
0.09
0.20
1.42
GHL25CA1R150Z0C-15/15
GH
L : Square type(low)
25
C : Heavy load
A : From top
15.00
36
5.6
12.5
48
35
6.5
35
58.0
82.0
5.00
6.00
12.0
M6×6
-
8.0
0.0
0.00
6.00
5.50
23
22.0
11.0
9.0
7.0
60.0
-
M6×20
25.11
36.42
0.41
0.32
0.32
0.53
3.25
GHL25HA1R150Z0C-15/15
GH
L : Square type(low)
25
H : Superheavy load
A : From top
15.00
36
5.6
12.5
48
35
6.5
50
78.6
102.6
5.00
6.00
12.0
M6×6
-
8.0
0.0
0.00
6.00
5.50
23
22.0
11.0
9.0
7.0
60.0
-
M6×20
30.73
48.56
0.55
0.56
0.56
0.71
3.25
GHL30CA1R200Z0C-20/20
GH
L : Square type(low)
30
C : Heavy load
A : From top
20.00
42
6.0
16.0
60
40
10.0
40
70.0
98.0
6.50
5.50
12.0
M8×9
-
8.5
0.0
0.00
7.00
6.00
28
26.0
14.0
12.0
9.0
80.0
-
M8×25
34.93
49.58
0.58
0.50
0.50
0.90
4.49
GHL30HA1R200Z0C-20/20
GH
L : Square type(low)
30
H : Superheavy load
A : From top
20.00
42
6.0
16.0
60
40
10.0
60
93.0
121.0
6.50
5.50
12.0
M8×9
-
8.5
0.0
0.00
7.00
6.00
28
26.0
14.0
12.0
9.0
80.0
-
M8×25
42.72
66.10
0.80
0.90
0.90
1.20
4.49
GHL35CA1R200Z0C-20/20
GH
L : Square type(low)
35
C : Heavy load
A : From top
20.00
48
7.4
18.0
70
50
10.0
50
80.0
112.0
5.50
6.50
12.0
M8×9
-
10.2
0.0
0.00
9.00
8.00
34
29.0
14.0
12.0
9.0
80.0
-
M8×25
48.50
57.60
1.08
0.78
0.78
1.50
6.36
GHL35HA1R200Z0C-20/20
GH
L : Square type(low)
35
H : Superheavy load
A : From top
20.00
48
7.4
18.0
70
50
10.0
72
105.8
137.8
5.50
6.50
12.0
M8×9
-
10.2
0.0
0.00
9.00
8.00
34
29.0
14.0
12.0
9.0
80.0
-
M8×25
58.90
89.62
1.34
1.30
1.30
1.96
6.36
GHL45CA1R250Z0C-20/20
GH
L : Square type(low)
45
C : Heavy load
A : From top
20.00
60
9.5
20.5
86
60
13.0
60
97.0
137.0
4.80
8.00
13.0
M10×13
-
16.0
0.0
0.00
11.00
10.00
45
38.0
20.0
17.0
14.0
105.0
-
M12×35
75.26
100.20
1.80
1.35
1.35
2.75
10.45
GHL45HA1R250Z0C-20/20
GH
L : Square type(low)
45
H : Superheavy load
A : From top
20.00
60
9.5
20.5
86
60
13.0
80
128.8
168.8
4.80
8.00
13.0
M10×13
-
16.0
0.0
0.00
11.00
10.00
45
38.0
20.0
17.0
14.0
105.0
-
M12×35
92.45
130.52
2.52
2.51
2.51
3.65
10.45
GHL55CA1R300Z0C-30/30
GH
L : Square type(low)
55
C : Heavy load
A : From top
30.00
70
13.0
23.5
100
75
12.5
75
117.7
161.7
6.00
11.00
13.0
M12×18
-
17.5
0.0
0.00
12.00
19.00
53
44.0
23.0
20.0
16.0
120.0
-
M14×45
112.33
145.64
3.59
2.50
2.50
4.20
15.12
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성