카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
P5ONM Adapter - Hexagon socket plug
Parker
PARKER Adapters
UNF Plugs
Powered by
CAD모델 선택
{parker/n_adapter/07n_unf_vers_schr/p5onm.prj},{NB=Adapter Verschlusskappe 32P5ONS},{IDNR=},{ZFACTOR=1.800},{ZOOM=1.300},{ERMETO=32P5ONS},{INFO=PDF Link},{WERKSTOFF=Stahl},{T5=2 1/2-12},{NDRT5=63.5000},{KDAT5=60.9803},{TTYPT5=12UN},{C4=70.000},{D2=46.000},{I1=15.000},{L=37.000},{L2=3.000},{DF=60.480},{LF=3.350},{SS=3.000},{PTL=0.300},{WEIGHT=9999.99999},{ERMETO2=32P5ONS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T5
Thread UN/UNF-2A
ⁿ/ₐ
C4
HEX
[mm]
D2
Bore
[mm]
I1
Length
[mm]
L
Overall length
[mm]
L2
Depth
[mm]
WEIGHT
Weight
[kg]
Adapters Hexagon head plu...
2P5ONS
Steel
5/16-24
11.000
2.000
8.000
16.000
10.000
9999.99999
Adapters Hexagon head plu...
3P5ONS
Steel
3/8-24
13.000
3.000
8.000
16.000
9.000
9999.99999
Adapters Hexagon head plu...
4P5ONS
Steel
7/16-20
14.000
5.000
9.000
17.000
10.000
9999.99999
Adapters Hexagon head plu...
5P5ONMS
Steel
1/2-20
16.000
6.000
9.000
17.000
10.000
0.01933
Adapters Hexagon head plu...
6P5ONS
Steel
9/16-18
18.000
8.000
10.000
19.000
11.000
9999.99999
Adapters Hexagon head plu...
8P5ONMS
Steel
3/4-16
22.000
11.000
11.000
20.000
11.000
0.04406
Adapters Hexagon head plu...
10P5ONS
Steel
7/8-14
25.000
13.000
13.000
24.000
12.000
9999.99999
Adapters Hexagon head plu...
12P5ONS
Steel
1 1/16-12
32.000
17.000
15.000
28.000
15.000
9999.99999
Adapters Hexagon head plu...
14P5ONS
Steel
1 3/16-12
35.000
18.000
15.000
28.000
14.000
9999.99999
Adapters Hexagon head plu...
16P5ONS
Steel
1 5/16-12
38.000
22.000
15.000
29.000
13.000
9999.99999
Adapters Hexagon head plu...
20P5ONS
Steel
1 5/8-12
48.000
28.000
15.000
31.000
10.000
9999.99999
Adapters Hexagon head plu...
24P5ONS
Steel
1 7/8-12
54.000
34.000
15.000
32.000
9.000
9999.99999
Adapters Hexagon head plu...
32P5ONS
Steel
2 1/2-12
70.000
46.000
15.000
37.000
3.000
9999.99999
Adapters Hexagon head plu...
2P5ONMSS
Stainless Steel
5/16-24
11.000
2.000
8.000
16.000
10.000
0.02035
Adapters Hexagon head plu...
3P5ONMSS
Stainless Steel
3/8-24
13.000
3.000
8.000
16.000
9.000
0.01600
Adapters Hexagon head plu...
4P5ONMSS
Stainless Steel
7/16-20
14.000
5.000
9.000
17.000
10.000
0.02035
Adapters Hexagon head plu...
5P5ONMSS
Stainless Steel
1/2-20
16.000
6.000
9.000
17.000
10.000
0.02162
Adapters Hexagon head plu...
6P5ONMSS
Stainless Steel
9/16-18
18.000
8.000
10.000
19.000
11.000
0.02035
Adapters Hexagon head plu...
8P5ONMSS
Stainless Steel
3/4-16
22.000
11.000
11.000
20.000
11.000
0.04759
Adapters Hexagon head plu...
10P5ONMSS
Stainless Steel
7/8-14
25.000
13.000
13.000
24.000
12.000
0.07050
Adapters Hexagon head plu...
12P5ONMSS
Stainless Steel
1 1/16-12
32.000
17.000
15.000
28.000
15.000
9999.99999
Adapters Hexagon head plu...
14P5ONMSS
Stainless Steel
1 3/16-12
35.000
18.000
15.000
28.000
14.000
9999.99999
Adapters Hexagon head plu...
16P5ONMSS
Stainless Steel
1 5/16-12
38.000
22.000
15.000
29.000
13.000
0.02035
Adapters Hexagon head plu...
20P5ONMSS
Stainless Steel
1 5/8-12
48.000
28.000
15.000
31.000
10.000
0.34000
Adapters Hexagon head plu...
24P5ONMSS
Stainless Steel
1 7/8-12
54.000
34.000
15.000
32.000
9.000
0.52500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성