카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PPCF EO - Cetop square flange plug
Parker
ERMETO High Pressure Hydraulic Flanges
Cetop square flanges
Powered by
CAD모델 선택
{parker/m_flansche/08m_cetop_quad_fl/ppcf.prj},{NB=EO Cetop Quadratflanschstopfen PPCF4/L/114S},{ERMETO=PPCF4/L/114S},{INFO=PDF Link},{WERKSTOFF=Stahl, blank geölt},{NFBR=L},{NFZ=4},{D1=114.0},{D22=131.000},{L1=62},{L2=1.5},{LA=160},{LX=113.2},{DB=25.0},{SCM=M24x100},{NDMT=24.000},{KDMT=20.319},{LL1=100.000},{S2=19.000},{T=12.000},{K2=24.000},{DD1=36.000},{ORING=97.79x5.34},{ID=97.790},{RS=5.340},{WEIGHT=8.88800},{PNS=250},{BARS=250},{ERMETO2=PPCF4/L/114S}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
NFBR
Nom. flange size series L=light series; S=heavy series
ⁿ/ₐ
NFZ
Nom. flange size
[Zoll]
D1
Diameter
[mm]
L1
Width
[mm]
L2
Width
[mm]
LA
Width
[mm]
LX
Width
[mm]
SCM
Screws (metr.)
[mm]
ORING
O-Ring
ⁿ/ₐ
WEIGHT
Weight
[kg]
EO Cetop square flange pl...
PPCF38/L/18S
Steel, plain oiled
L
3/8
18.0
15
1.0
40
24.7
M 6x25
17.3x2.62
0.09000
EO Cetop square flange pl...
PPCF12/L/24S
Steel, plain oiled
L
1/2
24.0
16
1.0
45
29.7
M 8x30
18.64x3.53
0.11000
EO Cetop square flange pl...
PPCF34/L/31.5S
Steel, plain oiled
L
3/4
31.5
17
1.0
50
35.3
M 8x30
24.99x3.53
0.16000
EO Cetop square flange pl...
PPCF1/L/38S
Steel, plain oiled
L
1
38.0
19
1.0
65
43.8
M10x35
32.93x3.53
0.68620
EO Cetop square flange pl...
PPCF114/L/43S
Steel, plain oiled
L
1 1/4
43.0
23
1.0
75
51.6
M12x40
37.89x3.53
1.07360
EO Cetop square flange pl...
PPCF112/L/50S
Steel, plain oiled
L
1 1/2
50.0
26
1.0
85
60.0
M14x45
47.22x3.53
1.59000
EO Cetop square flange pl...
PPCF2/L/62S
Steel, plain oiled
L
2
62.0
31
1.5
100
69.4
M16x55
56.74x3.53
2.63770
EO Cetop square flange pl...
PPCF212/L/76S
Steel, plain oiled
L
2 1/2
76.0
37
1.5
120
83.4
M20x70
69.44x3.53
3.15000
EO Cetop square flange pl...
PPCF3/L/90S
Steel, plain oiled
L
3
90.0
42
1.5
140
102.5
M20x80
85.32x3.53
7.16000
EO Cetop square flange pl...
PPCF312/L/102S
Steel, plain oiled
L
3 1/2
102.0
54
1.5
140
102.5
M20x90
85.09x5.35
8.59500
EO Cetop square flange pl...
PPCF4/L/114S
Steel, plain oiled
L
4
114.0
62
1.5
160
113.2
M24x100
97.79x5.34
8.88800
EO Cetop square flange pl...
PPCF5/L/141S
Steel, plain oiled
L
5
141.0
62
1.5
180
132.0
M27x100
102.7x5.34
6.48000
EO Cetop square flange pl...
PPCF38/S/18S
Steel, plain oiled
S
3/8
18.0
17
1.0
40
24.7
M 6x25
17.3x2.62
0.10000
EO Cetop square flange pl...
PPCF12/S/24S
Steel, plain oiled
S
1/2
24.0
19
1.0
45
29.7
M 8x30
18.64x3.53
0.16000
EO Cetop square flange pl...
PPCF34/S/32S
Steel, plain oiled
S
3/4
32.0
21
1.0
50
35.3
M 8x35
24.99x3.53
0.43010
EO Cetop square flange pl...
PPCF1/S/38S
Steel, plain oiled
S
1
38.0
25
1.0
65
43.8
M10x40
32.93x3.53
0.85750
EO Cetop square flange pl...
PPCF114/S/44S
Steel, plain oiled
S
1 1/4
44.0
31
1.0
75
51.6
M12x50
37.89x3.53
1.36310
EO Cetop square flange pl...
PPCF112/S/51S
Steel, plain oiled
S
1 1/2
51.0
33
1.0
85
60.0
M14x55
47.22x3.53
1.96140
EO Cetop square flange pl...
PPCF2/S/67S
Steel, plain oiled
S
2
67.0
42
1.5
100
69.4
M16x65
56.74x3.53
3.26000
EO Cetop square flange pl...
PPCF212/S/80S
Steel, plain oiled
S
2 1/2
80.0
48
1.5
120
83.4
M20x70
69.22x5.34
5.52000
EO Cetop square flange pl...
PPCF3/S/90S
Steel, plain oiled
S
3
90.0
54
1.5
140
102.5
M20x90
75.57x5.34
8.70000
EO Cetop square flange pl...
PPCF312/S/102S
Steel, plain oiled
S
3 1/2
102.0
54
1.5
140
102.5
M20x90
85.09x5.34
8.90000
EO Cetop square flange pl...
PPCF4/S/114S
Steel, plain oiled
S
4
114.0
62
1.5
160
113.2
M24x100
88.27x5.34
13.32000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성