카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F642EDMLO O-Lok - Swivel male stud
Parker
PARKER O-Lok ® Plus
Swivel nut to straight thread
Powered by
CAD모델 선택
{parker/j/08/f642edmlo.prj},{NB=O-Lok Gerader Einschraubstutzen 24F642EDMLSS},{IDNR=},{ZFACTOR=1.600},{ZOOM=1.050},{ERMETO=24F642EDMLSS},{BESTNR=24F642EDML},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{ROHRAD=35, 38},{ROHRADZ=1 1/2},{T42=1 1/2},{NDR=47.8030},{T6=2-12},{NDR6=50.8000},{KDI6=45.3339},{TTYP6=12UN},{T6KG=48.235},{C3=60.000},{C4=55.000},{D=32.000},{D1=32.000},{L8=72.000},{LL=50.000},{DF=44.500},{LF=5.150},{DB=54.800},{LB=3.100},{L1ED=2.000},{D4=45.490},{L1=34.000},{L2=10.600},{DBM=57.090},{LBM=17.800},{LM=32.750},{LMIP=7.400},{PT=0.300},{WEIGHT=0.83500},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24F642EDMLSS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
ROHRADZ
Tube O.D.
[Zoll]
T42
Thread BSPP
ⁿ/ₐ
T6
Thread UN/UNF-2B
ⁿ/ₐ
C3
HEX Nut
[mm]
C4
HEX Body
[mm]
D
Bore
[mm]
D1
Bore
[mm]
L8
Overall length w/o nuts
[mm]
LL
Tube seat distance
[mm]
WEIGHT
Weight
[kg]
O-Lok Male Stud connector...
4F642EDMLSS
Stainless Steel
6
1/4
1/8
9/16-18
17.000
14.000
4.000
4.000
34.000
26.000
0.04042
O-Lok Male Stud connector...
4-4F642EDMLSS
Stainless Steel
6
1/4
1/4
9/16-18
17.000
19.000
4.000
4.000
38.000
26.000
0.05500
O-Lok Male Stud connector...
6F642EDMLSS
Stainless Steel
8, 10
5/16, 3/8
1/4
11/16-16
22.000
19.000
7.000
5.000
40.000
28.000
0.07680
O-Lok Male Stud connector...
6-6F642EDMLSS
Stainless Steel
8, 10
5/16, 3/8
3/8
11/16-16
22.000
22.000
7.000
7.000
40.000
28.000
0.07788
O-Lok Male Stud connector...
6-8F642EDMLSS
Stainless Steel
8, 10
5/16, 3/8
1/2
11/16-16
22.000
27.000
7.000
7.000
42.000
28.000
0.11200
O-Lok Male Stud connector...
8F642EDMLSS
Stainless Steel
12
1/2
3/8
13/16-16
24.000
22.000
9.000
8.000
47.000
35.000
0.11200
O-Lok Male Stud connector...
8-4F642EDMLSS
Stainless Steel
12
1/2
1/4
13/16-16
24.000
22.000
9.000
5.000
47.000
35.000
0.10165
O-Lok Male Stud connector...
8-8F642EDMLSS
Stainless Steel
12
1/2
1/2
13/16-16
24.000
27.000
9.000
9.000
49.000
35.000
0.14400
O-Lok Male Stud connector...
10F642EDMLSS
Stainless Steel
14, 15, 16
5/8
1/2
1-14
30.000
27.000
12.000
12.000
52.000
38.000
0.17300
O-Lok Male Stud connector...
10-12F642EDMLSS
Stainless Steel
14, 15, 16
5/8
3/4
1-14
30.000
32.000
12.000
12.000
54.000
38.000
0.22164
O-Lok Male Stud connector...
12F642EDMLSS
Stainless Steel
18, 20
3/4
3/4
1 3/16-12
36.000
32.000
14.000
14.000
57.000
41.000
0.28000
O-Lok Male Stud connector...
12-8F642EDMLSS
Stainless Steel
18, 20
3/4
1/2
1 3/16-12
36.000
30.000
14.000
12.000
55.000
41.000
0.23440
O-Lok Male Stud connector...
16F642EDMLSS
Stainless Steel
22, 25
1
1
1 7/16-12
41.000
41.000
20.000
20.000
67.000
49.000
0.44000
O-Lok Male Stud connector...
20F642EDMLSS
Stainless Steel
28, 30, 32
1 1/4
1 1/4
1 11/16-12
50.000
50.000
26.000
25.000
69.000
49.000
0.64000
O-Lok Male Stud connector...
24F642EDMLSS
Stainless Steel
35, 38
1 1/2
1 1/2
2-12
60.000
55.000
32.000
32.000
72.000
50.000
0.83500
O-Lok Male Stud connector...
4F642EDMLS
Steel
6
1/4
1/8
9/16-18
17.000
14.000
4.000
4.000
34.000
26.000
0.04060
O-Lok Male Stud connector...
4-4F642EDMLS
Steel
6
1/4
1/4
9/16-18
17.000
19.000
4.000
4.000
38.000
26.000
0.05635
O-Lok Male Stud connector...
6F642EDMLS
Steel
8, 10
5/16, 3/8
1/4
11/16-16
22.000
19.000
7.000
5.000
40.000
28.000
0.07200
O-Lok Male Stud connector...
6-6F642EDMLS
Steel
8, 10
5/16, 3/8
3/8
11/16-16
22.000
22.000
7.000
7.000
40.000
28.000
0.08400
O-Lok Male Stud connector...
6-8F642EDMLS
Steel
8, 10
5/16, 3/8
1/2
11/16-16
22.000
27.000
7.000
7.000
42.000
28.000
0.11490
O-Lok Male Stud connector...
8F642EDMLS
Steel
12
1/2
3/8
13/16-16
24.000
22.000
9.000
8.000
47.000
35.000
0.10680
O-Lok Male Stud connector...
8-4F642EDMLS
Steel
12
1/2
1/4
13/16-16
24.000
22.000
9.000
5.000
47.000
35.000
0.10146
O-Lok Male Stud connector...
8-8F642EDMLS
Steel
12
1/2
1/2
13/16-16
24.000
27.000
9.000
9.000
49.000
35.000
0.14400
O-Lok Male Stud connector...
10F642EDMLS
Steel
14, 15, 16
5/8
1/2
1-14
30.000
27.000
12.000
12.000
52.000
38.000
0.17700
O-Lok Male Stud connector...
10-12F642EDMLS
Steel
14, 15, 16
5/8
3/4
1-14
30.000
32.000
12.000
12.000
54.000
38.000
0.22164
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성