카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 14MDC - DC Timing Belt pulleys for Taper-Bushings
Optibelt
Metal Products
Timing Belt Pulleys
ZRS DC Timing Belt Pulleys for Taper-Bushings
Powered by
CAD모델 선택
{optibelt/metall/zahnscheiben/zrs_dc_fuer_taperbuchsen/tb_14mdc_tap.prj},{NB=TB 28 14MDC 20-2012},{BEZ=TB 28 14MDC 20},{ANR=1868878},{GTIN=4014486847406},{ZAE=28},{AUSFNR=3Fa},{ABSN=2},{TBS=2.5},{BW=20.00},{PD=124.78},{PDHELP=124.78},{OD=121.98},{ODHELP=121.98},{FD=128},{F=33},{K=1.0},{L=32},{M=0.0},{N=0},{J=0},{TB=2012},{DBMAX=50},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=2.52},{HT=5.60},{D14=65.510},{D4=69.830},{D3=66.680},{NDMS1=11.1125},{KDMS1=8.790},{S2=11.400},{S3=9.100},{S4=0.000},{T1=0.000},{T2=0.000},{T3=0.000},{T4=19.500},{E1=95.000},{E2=95.000},{MDC=14},{EXTEND=0},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
BW
Belt Width
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
TB
Taper-Bushing
ⁿ/ₐ
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB 28 14MDC 20-2012
TB 28 14MDC 20
1868878
4014486847406
28
3Fa
2
20.00
124.78
121.98
128
33
1.0
32
0.0
0
0
2012
50
Solid pulley
Steel
Steel
2.52
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 14MDC 20-2012
TB 30 14MDC 20
1635364
4014486847413
30
3Fa
2
20.00
133.69
130.89
138
33
1.0
32
0.0
0
0
2012
50
Solid pulley
Steel
Steel
2.98
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 14MDC 20-2012
TB 32 14MDC 20
1990318
4014486847420
32
3Fa
2
20.00
142.60
139.80
154
33
1.0
32
0.0
0
0
2012
50
Solid pulley
Steel
Steel
3.47
Black Oxide
Not Balanced
acc. to ISO 254
TB 34 14MDC 20-2517
TB 34 14MDC 20
1859172
4014486847437
34
8F
2
20.00
151.52
148.72
160
33
0.0
45
12.0
117
0
2517
65
Solid pulley
Steel
Steel
4.34
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 14MDC 20-2517
TB 36 14MDC 20
1813343
4014486847444
36
8F
2
20.00
160.43
157.53
168
33
0.0
45
12.0
117
0
2517
65
Solid pulley
Steel
Steel
4.89
Black Oxide
Not Balanced
acc. to ISO 254
TB 38 14MDC 20-2517
TB 38 14MDC 20
1904918
4014486847451
38
8F
2
20.00
169.34
166.54
183
33
0.0
45
12.0
117
0
2517
65
Solid pulley
Steel
Steel
5.48
Black Oxide
Not Balanced
acc. to ISO 254
TB 40 14MDC 20-2517
TB 40 14MDC 20
1944407
4014486847468
40
8F
2
20.00
178.25
175.45
188
33
0.0
45
12.0
117
0
2517
65
Solid pulley
Steel
Steel
6.10
Black Oxide
Not Balanced
acc. to ISO 254
TB 44 14MDC 20-3020
TB 44 14MDC 20
1824441
4014486847475
44
8F
2
20.00
196.08
193.28
211
33
0.0
51
18.0
144
0
3020
80
Solid pulley
Steel
Steel
7.89
Black Oxide
Not Balanced
acc. to ISO 254
TB 48 14MDC 20-3020
TB 48 14MDC 20
1907135
4014486847482
48
8F
2
20.00
213.90
211.11
226
33
0.0
51
18.0
144
0
3020
80
Solid pulley
Steel
Steel
9.35
Black Oxide
Not Balanced
acc. to ISO 254
TB 50 14MDC 20-3020
TB 50 14MDC 20
1944838
4014486847499
50
8F
2
20.00
222.82
220.02
240
33
0.0
51
18.0
144
0
3020
80
Solid pulley
EN-GJL 200 - DIN EN 1561
Steel
9.49
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 56 14MDC 20-3020
TB 56 14MDC 20
1973175
4014486847505
56
7WF
2
20.00
249.55
246.76
256
33
9.0
51
9.0
144
207
3020
80
Plate pulley
EN-GJL 200 - DIN EN 1561
Steel
10.67
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 60 14MDC 20-3020
TB 60 14MDC 20
1903532
4014486847512
60
9
0
20.00
267.38
264.58
0
33
9.0
51
9.0
159
224
3020
80
Plate pulley
EN-GJL 200 - DIN EN 1561
-
12.66
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 64 14MDC 20-3020
TB 64 14MDC 20
1666452
4014486847529
64
9
0
20.00
285.21
282.41
0
33
9.0
51
9.0
159
242
3020
80
Plate pulley
EN-GJL 200 - DIN EN 1561
-
13.88
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 72 14MDC 20-3020
TB 72 14MDC 20
1879807
4014486847536
72
9
0
20.00
320.86
318.06
0
33
9.0
51
9.0
159
278
3020
80
Plate pulley
EN-GJL 200 - DIN EN 1561
-
16.53
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 80 14MDC 20-3020
TB 80 14MDC 20
1982041
4014486847543
80
9
0
20.00
356.51
353.71
0
33
9.0
51
9.0
159
314
3020
80
Plate pulley
EN-GJL 200 - DIN EN 1561
-
19.47
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 90 14MDC 20-3020
TB 90 14MDC 20
1966053
4014486847550
90
7A
0
20.00
401.07
398.27
0
33
9.0
51
9.0
159
360
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
23.49
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 112 14MDC 20-3020
TB 112 14MDC 20
1609617
4014486847567
112
7A
0
20.00
499.11
496.31
0
33
9.0
51
9.0
159
456
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
34.22
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 140 14MDC 20-3020
TB 140 14MDC 20
1638417
4014486847574
140
7A
0
20.00
623.89
621.09
0
33
9.0
51
9.0
159
581
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
43.26
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 28 14MDC 37-2012
TB 28 14MDC 37
1886721
4014486847581
28
5Fa
2
37.00
124.78
121.98
128
51
0.0
32
19.0
0
88
2012
50
Solid pulley
Steel
Steel
3.70
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 14MDC 37-2517
TB 30 14MDC 37
1821510
4014486847598
30
4F
2
37.00
133.69
130.89
138
51
3.0
45
3.0
0
98
2517
65
Solid pulley
Steel
Steel
3.86
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 14MDC 37-2517
TB 32 14MDC 37
1848766
4014486847604
32
4F
2
37.00
142.60
139.80
154
51
3.0
45
3.0
0
100
2517
65
Solid pulley
Steel
Steel
4.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 34 14MDC 37-2517
TB 34 14MDC 37
1859443
4014486847611
34
4F
2
37.00
151.52
148.72
160
51
3.0
45
3.0
0
109
2517
65
Solid pulley
Steel
Steel
5.34
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 14MDC 37-2517
TB 36 14MDC 37
1843614
4014486847628
36
5Fa
2
37.00
160.43
157.53
168
51
0.0
45
6.0
0
117
2517
65
Solid pulley
Steel
Steel
6.12
Black Oxide
Not Balanced
acc. to ISO 254
TB 38 14MDC 37-2517
TB 38 14MDC 37
1895349
4014486847635
38
5Fa
2
37.00
169.34
166.54
183
51
0.0
45
6.0
0
126
2517
65
Solid pulley
Steel
Steel
6.96
Black Oxide
Not Balanced
acc. to ISO 254
TB 40 14MDC 37-2517
TB 40 14MDC 37
1999857
4014486847642
40
5Fa
2
37.00
178.25
175.45
188
51
0.0
45
6.0
0
135
2517
65
Solid pulley
Steel
Steel
7.83
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성