53048
Molex
PCB Headers
1.25mm
PicoBlade
Powered by
CAD모델 선택
{molex/pcb_headers/1_25mm/picoblade/53048.prj},{NB=530480850},{PN=530480850},{DESC=1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Through Hole, Gold (Au) Plating, Friction Lock, 8 Circuits, Tape and Reel, 2.30mm PC Tail Length},{CIRCUITS=8},{CURRENT=1.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole},{SHA256=8MpF9K+oJ1yWC8c+HtaECc1KXP0U1ej5bLAcxnoXYWw=},{INAME=00010__530480850}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
530480210
530480210
1.25mm Pitch PicoBlade He...
2
1.0
Tin
1
Right Angle
Through Hole
530480310
530480310
1.25mm Pitch PicoBlade He...
3
1.0
Tin
1
Right Angle
Through Hole
530480410
530480410
1.25mm Pitch PicoBlade He...
4
1.0
Tin
1
Right Angle
Through Hole
530480510
530480510
1.25mm Pitch PicoBlade He...
5
1.0
Tin
1
Right Angle
Through Hole
530480610
530480610
1.25mm Pitch PicoBlade He...
6
1.0
Tin
1
Right Angle
Through Hole
530480710
530480710
1.25mm Pitch PicoBlade He...
7
1.0
Tin
1
Right Angle
Through Hole
530480810
530480810
1.25mm Pitch PicoBlade He...
8
1.0
Tin
1
Right Angle
Through Hole
530480910
530480910
1.25mm Pitch PicoBlade He...
9
1.0
Tin
1
Right Angle
Through Hole
530481010
530481010
1.25mm Pitch PicoBlade He...
10
1.0
Tin
1
Right Angle
Through Hole
530481110
530481110
1.25mm Pitch PicoBlade He...
11
1.0
Tin
1
Right Angle
Through Hole
530481210
530481210
1.25mm Pitch PicoBlade He...
12
1.0
Tin
1
Right Angle
Through Hole
530481310
530481310
1.25mm Pitch PicoBlade He...
13
1.0
Tin
1
Right Angle
Through Hole
530481410
530481410
1.25mm Pitch PicoBlade He...
14
1.0
Tin
1
Right Angle
Through Hole
530481510
530481510
1.25mm Pitch PicoBlade He...
15
1.0
Tin
1
Right Angle
Through Hole
530480250
530480250
1.25mm Pitch, PicoBlade P...
2
1.0
Gold
1
Right Angle
Through Hole
530480350
530480350
1.25mm Pitch, PicoBlade P...
3
1.0
Gold
1
Right Angle
Through Hole
530480450
530480450
1.25mm Pitch, PicoBlade P...
4
1.0
Gold
1
Right Angle
Through Hole
530480550
530480550
1.25mm Pitch, PicoBlade P...
5
1.0
Gold
1
Right Angle
Through Hole
530480650
530480650
1.25mm Pitch, PicoBlade P...
6
1.0
Gold
1
Right Angle
Through Hole
530480750
530480750
1.25mm Pitch, PicoBlade P...
7
1.0
Gold
1
Right Angle
Through Hole
530480850
530480850
1.25mm Pitch, PicoBlade P...
8
1.0
Gold
1
Right Angle
Through Hole
530480950
530480950
1.25mm Pitch, PicoBlade P...
9
1.0
Gold
1
Right Angle
Through Hole
530481050
530481050
1.25mm Pitch, PicoBlade P...
10
1.0
Gold
1
Right Angle
Through Hole
530481150
530481150
1.25mm Pitch, PicoBlade P...
11
1.0
Gold
1
Right Angle
Through Hole
530481250
530481250
1.25mm Pitch, PicoBlade P...
12
1.0
Gold
1
Right Angle
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성